目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
Simko 520 - Merkel® Compact seal
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Piston Seals (Hydraulic)
Powered by
CAD模型選擇
{freudenberg/hydraulics/piston_seals_hydraulics/simko_520_asmtab.prj},{NB=309907 Simko 520 120 105 15 (0)},{IDNR=},{ARTIKELNR=309907},{DD=105.0},{D=120.0},{NUT=0},{H=15.0},{L=15.5},{C=6.0},{R2=0.300},{PPATH=simko_520/simko_520_asmtpl.prj},{HIDE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
DD
Dimension d
[mm]
D
Dimension
[mm]
H
Dimension
[mm]
L
Dimension
[mm]
C
Dimension
[mm]
141475 Simko 520 40 32 9
141475
32.0
40.0
9.0
9.5
4.0
125346 Simko 520 50 38 14
125346
38.0
50.0
14.0
14.5
4.0
371339 Simko 520 63 50 14
371339
50.0
63.0
14.0
14.5
4.0
316673 Simko 520 63 51 14
316673
51.0
63.0
14.0
14.5
4.0
121438 Simko 520 75 63 18
121438
63.0
75.0
18.0
18.5
4.0
358382 Simko 520 80 66 16
358382
66.0
80.0
16.0
16.5
5.0
423522 Simko 520 100 86 1...
423522
86.0
100.0
16.0
16.5
5.0
309987 Simko 520 110 95 1...
309987
95.0
110.0
15.0
15.5
5.0
309907 Simko 520 120 105 ...
309907
105.0
120.0
15.0
15.5
6.0
114340 Simko 520 130 113 ...
114340
113.0
130.0
20.0
20.5
6.0
124180 Simko 520 135 118 ...
124180
118.0
135.0
20.0
20.5
6.0
330336 Simko 520 140 125 ...
330336
125.0
140.0
15.4
15.9
6.0
117577 Simko 520 160 143 ...
117577
143.0
160.0
19.5
20.0
6.0
145832 Simko 520 200 180 ...
145832
180.0
200.0
15.0
15.5
6.0
150760 Simko 520 220 200 ...
150760
200.0
220.0
19.5
20.0
6.0
149494 Simko 520 250 230 ...
149494
230.0
250.0
25.0
25.5
6.0
122825 Simko 520 280 255 ...
122825
255.0
280.0
24.3
24.8
6.0
122735 Simko 520 320 300 ...
122735
300.0
320.0
25.0
25.5
6.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表