目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
T 20 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Rod Seals (Hydraulic)
Powered by
CAD模型選擇
{freudenberg/hydraulics/rod_seals_hydraulic/t20_asmtab.prj},{NB=24246801 T20 63 75 8.7 (01)},{IDNR=},{ARTIKELNR=24246801},{DD=63.0},{D=75.0},{NUT=0},{DRUCK=1},{H=8.7},{L=9.6},{P=6.0},{C=5.0},{R1=0.4},{M=H},{E=N},{PPATH=t20/t20_asmtpl.prj},{VPE=Industriepack},{ARTIKELNRNEW1=24246801},{HIDE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
DD
Dimensions d
[mm]
D
Dimensions
[mm]
H
Dimensions
[mm]
L
Dimensions
[mm]
P
Profile
[mm]
C
[mm]
R1
Radius
[mm]
E
Groove
ⁿ/ₐ
VPE
Packaging
ⁿ/ₐ
24223246 T20 8 16 5.7
24223246
8.0
16.0
5.7
6.3
4.0
4.0
0.4
ISO
Industry Pack
40422213 T20 8 16 5.7
40422213
8.0
16.0
5.7
6.3
4.0
4.0
0.4
ISO
Small Pack
24223247 T20 8 16 8.2
24223247
8.0
16.0
8.2
9.0
4.0
4.0
0.4
24223248 T20 10 18 5.7
24223248
10.0
18.0
5.7
6.3
4.0
4.0
0.4
ISO
Industry Pack
40422214 T20 10 18 5.7
40422214
10.0
18.0
5.7
6.3
4.0
4.0
0.4
ISO
Small Pack
24223249 T20 10 20 7.3
24223249
10.0
20.0
7.3
8.0
5.0
4.0
0.4
ISO
Industry Pack
40422215 T20 10 20 7.3
40422215
10.0
20.0
7.3
8.0
5.0
4.0
0.4
ISO
Small Pack
24223253 T20 10 20 8.2
24223253
10.0
20.0
8.2
9.0
5.0
4.0
0.4
24354784 T20 11 19 5.7
24354784
11.0
19.0
5.7
6.3
4.0
4.0
0.4
24223254 T20 12 20 5.7
24223254
12.0
20.0
5.7
6.3
4.0
4.0
0.4
ISO
Industry Pack
40422218 T20 12 20 5.7
40422218
12.0
20.0
5.7
6.3
4.0
4.0
0.4
ISO
Small Pack
24223255 T20 12 22 7.3
24223255
12.0
22.0
7.3
8.0
5.0
4.5
0.4
ISO
Industry Pack
40422219 T20 12 22 7.3
40422219
12.0
22.0
7.3
8.0
5.0
4.5
0.4
ISO
Small Pack
24187190 T20 12 22 8.2
24187190
12.0
22.0
8.2
9.0
5.0
4.5
0.4
24268060 T20 14 22 5.7
24268060
14.0
22.0
5.7
6.3
4.0
4.0
0.4
ISO
Industry Pack
40422385 T20 14 22 5.7
40422385
14.0
22.0
5.7
6.3
4.0
4.0
0.4
ISO
Small Pack
24223256 T20 14 24 7.3
24223256
14.0
24.0
7.3
8.0
5.0
4.5
0.4
ISO
Industry Pack
40422220 T20 14 24 7.3
40422220
14.0
24.0
7.3
8.0
5.0
4.5
0.4
ISO
Small Pack
24223257 T20 14 24 8.2
24223257
14.0
24.0
8.2
9.0
5.0
4.5
0.4
24223258 T20 15 25 8.2
24223258
15.0
25.0
8.2
9.0
5.0
4.5
0.4
Industry Pack
40422221 T20 15 25 8.2
40422221
15.0
25.0
8.2
9.0
5.0
4.5
0.4
Small Pack
24223260 T20 16 24 5.7
24223260
16.0
24.0
5.7
6.3
4.0
4.0
0.4
ISO
Industry Pack
40422222 T20 16 24 5.7
40422222
16.0
24.0
5.7
6.3
4.0
4.0
0.4
ISO
Small Pack
24223261 T20 16 26 7.3
24223261
16.0
26.0
7.3
8.0
5.0
4.0
0.4
ISO
24223262 T20 16 26 8.2
24223262
16.0
26.0
8.2
9.0
5.0
4.0
0.4
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表