目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
NIPSL 320 - Merkel® Combination seal
Freudenberg - Freudenberg Sealing Technologies
Pneumatics
Rod Seals (Pneumatic)
Powered by
CAD模型選擇
{freudenberg/pneumatics/rod_seals_pneumatic/nipsl320_asmtab.prj},{NB=NIPSL 320 16 22 3.6 4.8 433065 (0)},{IDNR=},{ARTIKELNR=433065},{DN1=16.0},{DN=22.0},{NUT=0},{H1=3.6},{H2=4.8},{D1=18.5},{L=4.0},{L1MIN=1.5},{BA=0.800},{CA=1.200},{DA=23.200},{DB=22.400},{DE=15.250},{DF=16.800},{DZ=15.800},{EA=0.600},{F=2.000},{FI=2.200},{K=1.600},{M=1.900},{PPATH=nipsl320/nipsl320_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
DN1
[mm]
DN
[mm]
H1
[mm]
H2
[mm]
D1
[mm]
L
[mm]
L1MIN
[mm]
NIPSL 320 10 16 3.6 4.8 4...
433063
10.0
16.0
3.6
4.8
12.5
4.0
1.5
NIPSL 320 12 18 3.6 4.8 4...
433064
12.0
18.0
3.6
4.8
14.5
4.0
1.5
NIPSL 320 16 22 3.6 4.8 4...
433065
16.0
22.0
3.6
4.8
18.5
4.0
1.5
NIPSL 320 20 26 3.6 4.8 4...
433068
20.0
26.0
3.6
4.8
22.5
4.0
1.5
NIPSL 320 25 31 3.6 4.8 4...
468023
25.0
31.0
3.6
4.8
27.5
4.0
1.5
NIPSL 320 32 40 4.5 5.8 4...
467972
32.0
40.0
4.5
5.8
35.0
5.0
1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表