AF - Flat Suction Cups with Spokes and support
Gamavuoto
SUCTION CUPS AND SUPPORTS
SUCTION CUPS WITH SUPPORT
Powered by
CAD模型選擇
{gamavuoto/ventose_e_supporti/ventose_con_supporto/af.prj},{NB=AF04081},{SHA256=aNgGaeS9zaIICKdjqGmT7vEroHJEsGqxdj4Ei4V3vLA=},{INAME=af04081},{NAME=af04081},{NNCUSTOM=AF},{NTCUSTOM=Ventose piane con raggi e supporto},{NBCUSTOM=AF04081},{LINACUSTOM=AF04081},{STEPFILE=AF04081},{PNGFILE=AF},{DWGFILE=AF04081},{CODE=AF04081},{A=40},{B=G3/8\"}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Part Number
ⁿ/ₐ
A
Dimension
[mm]
B
Threaded Connection
ⁿ/ₐ
AF02000
AF02000
20
M5
AF02020
AF02020
20
G1/8"
AF02040
AF02040
20
G1/8"
AF02060
AF02060
20
G1/8"
AF02061
AF02061
20
G1/8"
AF02063
AF02063
20
G1/8"
AF02064
AF02064
20
G1/8"
AF02090
AF02090
20
M5
AF02091
AF02091
20
M5
AF02093
AF02093
20
M5
AF02500
AF02500
25
M5
AF02520
AF02520
25
G1/8"
AF02540
AF02540
25
G1/8"
AF02560
AF02560
25
G1/8"
AF02561
AF02561
25
G1/8"
AF02563
AF02563
25
G1/8"
AF02564
AF02564
25
G1/8"
AF02590
AF02590
25
M5
AF02591
AF02591
25
M5
AF02593
AF02593
25
M5
AF03000
AF03000
30
M5
AF03020
AF03020
30
G1/8"
AF03040
AF03040
30
G1/8"
AF03050
AF03050
30
G1/8"
AF03060
AF03060
30
G1/8"
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表