目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
DIN 98 - Revolving handles, Type E
Ganter
1.0 Operating parts
1.1 Operating with handles and knobs
Revolving handles
DIN 98
DIN 98 E
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_1/drehbare_griffe/din98/din98_e/din98_e.prj},{NB=Drehbarer Ballengriff DIN 98-ST-25-E},{PARTNUMBER=DIN 98-ST-25-E},{NORMNR=DIN 98},{WS=ST},{WERKSTOFF=Stahl(ST)},{D1=25},{D3=M10},{D4=16},{L1=75},{L2=14},{L3=8.0},{SW=5},{D5=15},{D6=21},{E=30},{L4=6.5},{R1=5},{R2=50.0},{R3=24},{D2=0},{NDM=10.000},{KDM=8.160},{WEIGHT=0.1800},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
WS
Material
ⁿ/ₐ
WERKSTOFF
ⁿ/ₐ
D1
[mm]
D3
Thread
ⁿ/ₐ
D4
d4 h13
[mm]
L1
~
[mm]
L2
[mm]
L3
[mm]
SW
Internal hexagon
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Revolving handle DIN 98-S...
DIN 98-ST-16-E
ST
Stahl(ST)
16
M6
10
49
11
5.5
3
0.0510
84879059
YES
Revolving handle DIN 98-A...
DIN 98-AL-16-E
AL
Aluminium(AL)
16
M6
10
49
11
5.5
3
0.0250
84879090
YES
Revolving handle DIN 98-K...
DIN 98-KT-16-E
KT
Thermoplast(KT)
16
M6
10
49
11
5.5
3
0.0210
84879090
YES
Revolving handle DIN 98-S...
DIN 98-ST-20-E
ST
Stahl(ST)
20
M8
13
61
13
6.0
4
0.1010
84879059
YES
Revolving handle DIN 98-A...
DIN 98-AL-20-E
AL
Aluminium(AL)
20
M8
13
61
13
6.0
4
0.0500
84879090
YES
Revolving handle DIN 98-K...
DIN 98-KT-20-E
KT
Thermoplast(KT)
20
M8
13
61
13
6.0
4
0.0400
84879090
YES
Revolving handle DIN 98-S...
DIN 98-ST-25-E
ST
Stahl(ST)
25
M10
16
75
14
8.0
5
0.1800
84879059
YES
Revolving handle DIN 98-A...
DIN 98-AL-25-E
AL
Aluminium(AL)
25
M10
16
75
14
8.0
5
0.1000
84879090
YES
Revolving handle DIN 98-K...
DIN 98-KT-25-E
KT
Thermoplast(KT)
25
M10
16
75
14
8.0
5
0.0720
84879090
YES
Revolving handle DIN 98-S...
DIN 98-ST-32-E
ST
Stahl(ST)
32
M12
20
95
21
10.5
6
0.3800
84879059
YES
Revolving handle DIN 98-A...
DIN 98-AL-32-E
AL
Aluminium(AL)
32
M12
20
95
21
10.5
6
0.2100
84879090
YES
Revolving handle DIN 98-K...
DIN 98-KT-32-E
KT
Thermoplast(KT)
32
M12
20
95
21
10.5
6
0.1350
84879090
YES
Revolving handle DIN 98-S...
DIN 98-ST-36-E
ST
Stahl(ST)
36
M16
22
106
26
11.0
8
0.5560
84879059
YES
Revolving handle DIN 98-A...
DIN 98-AL-36-E
AL
Aluminium(AL)
36
M16
22
106
26
11.0
8
0.2900
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表