目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 334 - Oval tubular handles
Ganter
1.0 Operating parts
1.2 Operating by using machine and device handles
Tubular handles
GN 334
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_2/rohrgriffe/gn334/gn334.prj},{NB=Ovalrohrgriff GN 334-36-350-ES},{PARTNUMBER=GN 334-36-350-ES},{NORMNR=GN 334},{FARBE=Griff eloxiert, Grifffuss silber (ES)},{B1=36},{L1=350},{A=24},{B2=22},{D=M8},{DX=8},{H1=57},{H2=71},{L2=40},{L2X=372},{L3=328},{L4=40},{T=15},{WEIGHT=0.5900},{CTN=83024900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
FARBE
Finish
ⁿ/ₐ
B1
[mm]
L1
±0,5
[mm]
A
[mm]
B2
[mm]
D
ⁿ/ₐ
H1
[mm]
H2
[mm]
L2
[mm]
T
min.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Oval tubular handle GN 33...
GN 334-36-200-SW
Handle black, Handle shan...
36
200
24
22
M8
57
71
40
15
0.4900
83024900
YES
Oval tubular handle GN 33...
GN 334-36-200-EL
Handle anodized, Handle s...
36
200
24
22
M8
57
71
40
15
0.4800
83024900
YES
Oval tubular handle GN 33...
GN 334-36-200-ES
Handle anodized, Handle s...
36
200
24
22
M8
57
71
40
15
0.4800
83024900
YES
Oval tubular handle GN 33...
GN 334-36-250-SW
Handle black, Handle shan...
36
250
24
22
M8
57
71
40
15
0.5400
83024900
YES
Oval tubular handle GN 33...
GN 334-36-250-EL
Handle anodized, Handle s...
36
250
24
22
M8
57
71
40
15
0.5220
83024900
YES
Oval tubular handle GN 33...
GN 334-36-250-ES
Handle anodized, Handle s...
36
250
24
22
M8
57
71
40
15
0.5223
83024900
YES
Oval tubular handle GN 33...
GN 334-36-300-SW
Handle black, Handle shan...
36
300
24
22
M8
57
71
40
15
0.5630
83024900
YES
Oval tubular handle GN 33...
GN 334-36-300-EL
Handle anodized, Handle s...
36
300
24
22
M8
57
71
40
15
0.5623
83024900
YES
Oval tubular handle GN 33...
GN 334-36-300-ES
Handle anodized, Handle s...
36
300
24
22
M8
57
71
40
15
0.5600
83024900
YES
Oval tubular handle GN 33...
GN 334-36-350-SW
Handle black, Handle shan...
36
350
24
22
M8
57
71
40
15
0.6200
83024900
YES
Oval tubular handle GN 33...
GN 334-36-350-EL
Handle anodized, Handle s...
36
350
24
22
M8
57
71
40
15
0.6200
83024900
YES
Oval tubular handle GN 33...
GN 334-36-350-ES
Handle anodized, Handle s...
36
350
24
22
M8
57
71
40
15
0.5900
83024900
YES
Oval tubular handle GN 33...
GN 334-36-400-SW
Handle black, Handle shan...
36
400
24
22
M8
57
71
40
15
0.6470
83024900
YES
Oval tubular handle GN 33...
GN 334-36-400-EL
Handle anodized, Handle s...
36
400
24
22
M8
57
71
40
15
0.6600
83024900
YES
Oval tubular handle GN 33...
GN 334-36-400-ES
Handle anodized, Handle s...
36
400
24
22
M8
57
71
40
15
0.6600
83024900
YES
Oval tubular handle GN 33...
GN 334-36-500-SW
Handle black, Handle shan...
36
500
24
22
M8
57
71
40
15
0.7230
83024900
YES
Oval tubular handle GN 33...
GN 334-36-500-EL
Handle anodized, Handle s...
36
500
24
22
M8
57
71
40
15
0.7200
83024900
YES
Oval tubular handle GN 33...
GN 334-36-500-ES
Handle anodized, Handle s...
36
500
24
22
M8
57
71
40
15
0.7100
83024900
YES
Oval tubular handle GN 33...
GN 334-36-600-SW
Handle black, Handle shan...
36
600
24
22
M8
57
71
40
15
0.8000
83024900
YES
Oval tubular handle GN 33...
GN 334-36-600-EL
Handle anodized, Handle s...
36
600
24
22
M8
57
71
40
15
0.7900
83024900
YES
Oval tubular handle GN 33...
GN 334-36-600-ES
Handle anodized, Handle s...
36
600
24
22
M8
57
71
40
15
0.8800
83024900
YES
Oval tubular handle GN 33...
GN 334-36-800-SW
Handle black, Handle shan...
36
800
24
22
M8
57
71
40
15
0.9400
83024900
YES
Oval tubular handle GN 33...
GN 334-36-800-EL
Handle anodized, Handle s...
36
800
24
22
M8
57
71
40
15
0.9410
83024900
YES
Oval tubular handle GN 33...
GN 334-36-800-ES
Handle anodized, Handle s...
36
800
24
22
M8
57
71
40
15
0.9400
83024900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表