目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 623 - Gear levers - bush, Steel
Ganter
2.0 Clamping parts
2.1 Tensioning, clamping, switching with levers
Control levers
GN 623
GN 623 V
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_1/schalthebel/gn623/gn623_v/gn623.prj},{NB=Schaltgriff mit Stahl-Buchse GN 623-37-V8-PGR},{PARTNUMBER=GN 623-37-V8-PGR},{NORMNR=GN 623},{D1=37},{FARBEVIS=grau mit Pfeil},{AUSWAHL=schwarzgrau(DSG),orange(DOR),grau(DGR),gelb(DGB),blau(DBL),rot(DRT)},{D2=V8},{D2Y=8},{D3=18},{D4=26.0},{D5=20.0},{D6=13.5},{D7=5},{B=23},{H1=27},{H2=42},{H3=28},{H4=20.0},{H5=2.5},{H6=5},{K=26},{L=85},{R=13.8},{S=4.3},{T=12.5},{WEIGHT=0.0622},{CTN=84879090},{ROHS=YES},{E2=10.100},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
FARBEVIS
Colour of the cap
ⁿ/ₐ
D2
Square
ⁿ/ₐ
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
B
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
K
[mm]
L
[mm]
R
[mm]
S
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Gear lever - bush, Steel ...
GN 623-32-V6-DSG
32
black-gray
V6
15
22.5
16.0
10.0
4
20
24
35
24
18.0
2.0
3
24
67
12.0
4.3
9.0
0.0450
84879090
YES
Gear lever - bush, Steel ...
GN 623-32-V6-DOR
32
orange
V6
15
22.5
16.0
10.0
4
20
24
35
24
18.0
2.0
3
24
67
12.0
4.3
9.0
0.0500
84879090
YES
Gear lever - bush, Steel ...
GN 623-32-V6-DGR
32
grey
V6
15
22.5
16.0
10.0
4
20
24
35
24
18.0
2.0
3
24
67
12.0
4.3
9.0
0.0500
84879090
YES
Gear lever - bush, Steel ...
GN 623-32-V6-DGB
32
yellow
V6
15
22.5
16.0
10.0
4
20
24
35
24
18.0
2.0
3
24
67
12.0
4.3
9.0
0.0500
84879090
YES
Gear lever - bush, Steel ...
GN 623-32-V6-DBL
32
blue
V6
15
22.5
16.0
10.0
4
20
24
35
24
18.0
2.0
3
24
67
12.0
4.3
9.0
0.0400
84879090
YES
Gear lever - bush, Steel ...
GN 623-32-V6-DRT
32
red
V6
15
22.5
16.0
10.0
4
20
24
35
24
18.0
2.0
3
24
67
12.0
4.3
9.0
0.0450
84879090
YES
Gear lever - bush, Steel ...
GN 623-32-V6-DGN
32
green
V6
15
22.5
16.0
10.0
4
20
24
35
24
18.0
2.0
3
24
67
12.0
4.3
9.0
0.0400
84879090
YES
Gear lever - bush, Steel ...
GN 623-32-V6-PGR
32
grey with arrow
V6
15
22.5
16.0
10.0
4
20
24
35
24
18.0
2.0
3
24
67
12.0
4.3
9.0
0.0500
84879090
YES
Gear lever - bush, Steel ...
GN 623-37-V8-DSG
37
black-gray
V8
18
26.0
20.0
13.5
5
23
27
42
28
20.0
2.5
5
26
85
13.8
4.3
12.5
0.0630
84879090
YES
Gear lever - bush, Steel ...
GN 623-37-V8-DOR
37
orange
V8
18
26.0
20.0
13.5
5
23
27
42
28
20.0
2.5
5
26
85
13.8
4.3
12.5
0.0650
84879090
YES
Gear lever - bush, Steel ...
GN 623-37-V8-DGR
37
grey
V8
18
26.0
20.0
13.5
5
23
27
42
28
20.0
2.5
5
26
85
13.8
4.3
12.5
0.0622
84879090
YES
Gear lever - bush, Steel ...
GN 623-37-V8-DGB
37
yellow
V8
18
26.0
20.0
13.5
5
23
27
42
28
20.0
2.5
5
26
85
13.8
4.3
12.5
0.0650
84879090
YES
Gear lever - bush, Steel ...
GN 623-37-V8-DBL
37
blue
V8
18
26.0
20.0
13.5
5
23
27
42
28
20.0
2.5
5
26
85
13.8
4.3
12.5
0.0650
84879090
YES
Gear lever - bush, Steel ...
GN 623-37-V8-DRT
37
red
V8
18
26.0
20.0
13.5
5
23
27
42
28
20.0
2.5
5
26
85
13.8
4.3
12.5
0.0650
84879090
YES
Gear lever - bush, Steel ...
GN 623-37-V8-DGN
37
green
V8
18
26.0
20.0
13.5
5
23
27
42
28
20.0
2.5
5
26
85
13.8
4.3
12.5
0.0650
84879090
YES
Gear lever - bush, Steel ...
GN 623-37-V8-PGR
37
grey with arrow
V8
18
26.0
20.0
13.5
5
23
27
42
28
20.0
2.5
5
26
85
13.8
4.3
12.5
0.0622
84879090
YES
Gear lever - bush, Steel ...
GN 623-46-V12-DSG
46
black-gray
V12
22
31.5
25.5
17.0
6
29
35
54
36
24.0
2.0
8
32
110
17.5
6.5
15.5
0.1100
84879090
YES
Gear lever - bush, Steel ...
GN 623-46-V12-DOR
46
orange
V12
22
31.5
25.5
17.0
6
29
35
54
36
24.0
2.0
8
32
110
17.5
6.5
15.5
0.1290
84879090
YES
Gear lever - bush, Steel ...
GN 623-46-V12-DGR
46
grey
V12
22
31.5
25.5
17.0
6
29
35
54
36
24.0
2.0
8
32
110
17.5
6.5
15.5
0.1150
84879090
YES
Gear lever - bush, Steel ...
GN 623-46-V12-DGB
46
yellow
V12
22
31.5
25.5
17.0
6
29
35
54
36
24.0
2.0
8
32
110
17.5
6.5
15.5
0.1290
84879090
YES
Gear lever - bush, Steel ...
GN 623-46-V12-DBL
46
blue
V12
22
31.5
25.5
17.0
6
29
35
54
36
24.0
2.0
8
32
110
17.5
6.5
15.5
0.1290
84879090
YES
Gear lever - bush, Steel ...
GN 623-46-V12-DRT
46
red
V12
22
31.5
25.5
17.0
6
29
35
54
36
24.0
2.0
8
32
110
17.5
6.5
15.5
0.1290
84879090
YES
Gear lever - bush, Steel ...
GN 623-46-V12-DGN
46
green
V12
22
31.5
25.5
17.0
6
29
35
54
36
24.0
2.0
8
32
110
17.5
6.5
15.5
0.1290
84879090
YES
Gear lever - bush, Steel ...
GN 623-46-V12-PGR
46
grey with arrow
V12
22
31.5
25.5
17.0
6
29
35
54
36
24.0
2.0
8
32
110
17.5
6.5
15.5
0.1150
84879090
YES
Gear lever - bush, Steel ...
GN 623-54-V14-DSG
54
black-gray
V14
26
36.0
31.0
21.0
8
34
38
60
38
29.5
2.5
6
39
140
20.2
7.3
16.0
0.1963
84879090
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表