您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 312 - Safety tension lever with screw, angled lever
Ganter
2.0 Clamping parts
2.1 Tensioning, clamping, switching with levers
Safety hand levers, tension levers
GN 312
GN 312 MS
GN 312 MS E
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_1/sicherheits_klemmhebel_spannhebel/gn312/gn312_ms/gn312_ms_e/gn312_ms_e.prj},{NB=Sicherheits-Spannhebel mit Schraube GN 312-24-M10-63-E},{PARTNUMBER=GN 312-24-M10-63-E},{NORMNR=GN 312},{D1=24},{D2=M10},{D2Y=10},{L1=63},{L1X=20,25,32,40,50,63,80},{D3=16.0},{D4=10},{D5=25},{H1=44},{H2=41.0},{H3=6.5},{H4=78},{H5=3.5},{L2=102},{L3=96},{T=14.000},{H5Y=34.000},{L3Y=23.000},{L4=94.000},{WEIGHT=0.2010},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
L1
Length
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
H1
[mm]
H3
[mm]
H4
[mm]
H5
Stroke
[mm]
L2
[mm]
L3
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Safety tension lever with...
GN 312-21-M8-16-E
21
M8
16
13.5
8
20
37
4.5
62
3.0
75
70
0.1080
84879059
YES
Safety tension lever with...
GN 312-21-M8-20-E
21
M8
20
13.5
8
20
37
4.5
62
3.0
75
70
0.1090
84879059
YES
Safety tension lever with...
GN 312-21-M8-25-E
21
M8
25
13.5
8
20
37
4.5
62
3.0
75
70
0.1110
84879059
YES
Safety tension lever with...
GN 312-21-M8-32-E
21
M8
32
13.5
8
20
37
4.5
62
3.0
75
70
0.1130
84879059
YES
Safety tension lever with...
GN 312-21-M8-40-E
21
M8
40
13.5
8
20
37
4.5
62
3.0
75
70
0.1160
84879059
YES
Safety tension lever with...
GN 312-21-M8-50-E
21
M8
50
13.5
8
20
37
4.5
62
3.0
75
70
0.1180
84879059
YES
Safety tension lever with...
GN 312-21-M8-63-E
21
M8
63
13.5
8
20
37
4.5
62
3.0
75
70
0.1230
84879059
YES
Safety tension lever with...
GN 312-24-M10-20-E
24
M10
20
16.0
10
25
44
6.5
78
3.5
102
96
0.1790
84879059
YES
Safety tension lever with...
GN 312-24-M10-25-E
24
M10
25
16.0
10
25
44
6.5
78
3.5
102
96
0.1810
84879059
YES
Safety tension lever with...
GN 312-24-M10-32-E
24
M10
32
16.0
10
25
44
6.5
78
3.5
102
96
0.1840
84879059
YES
Safety tension lever with...
GN 312-24-M10-40-E
24
M10
40
16.0
10
25
44
6.5
78
3.5
102
96
0.1880
84879059
YES
Safety tension lever with...
GN 312-24-M10-50-E
24
M10
50
16.0
10
25
44
6.5
78
3.5
102
96
0.1940
84879059
YES
Safety tension lever with...
GN 312-24-M10-63-E
24
M10
63
16.0
10
25
44
6.5
78
3.5
102
96
0.2010
84879059
YES
Safety tension lever with...
GN 312-24-M10-80-E
24
M10
80
16.0
10
25
44
6.5
78
3.5
102
96
0.1850
84879059
YES
Safety tension lever with...
GN 312-28-M12-20-E
28
M12
20
19.0
12
30
53
8.5
93
4.0
115
110
0.2990
84879059
YES
Safety tension lever with...
GN 312-28-M12-25-E
28
M12
25
19.0
12
30
53
8.5
93
4.0
115
110
0.3040
84879059
YES
Safety tension lever with...
GN 312-28-M12-32-E
28
M12
32
19.0
12
30
53
8.5
93
4.0
115
110
0.3090
84879059
YES
Safety tension lever with...
GN 312-28-M12-40-E
28
M12
40
19.0
12
30
53
8.5
93
4.0
115
110
0.3140
84879059
YES
Safety tension lever with...
GN 312-28-M12-50-E
28
M12
50
19.0
12
30
53
8.5
93
4.0
115
110
0.3210
84879059
YES
Safety tension lever with...
GN 312-28-M12-63-E
28
M12
63
19.0
12
30
53
8.5
93
4.0
115
110
0.3310
84879059
YES
Safety tension lever with...
GN 312-28-M12-80-E
28
M12
80
19.0
12
30
53
8.5
93
4.0
115
110
0.3500
84879059
YES
Safety tension lever with...
GN 312-33-M16-32-E
33
M16
32
23.0
12
32
60
10.5
105
4.5
131
124
0.4550
84879059
YES
Safety tension lever with...
GN 312-33-M16-40-E
33
M16
40
23.0
12
32
60
10.5
105
4.5
131
124
0.4600
84879059
YES
Safety tension lever with...
GN 312-33-M16-50-E
33
M16
50
23.0
12
32
60
10.5
105
4.5
131
124
0.4920
84879059
YES
Safety tension lever with...
GN 312-33-M16-63-E
33
M16
63
23.0
12
32
60
10.5
105
4.5
131
124
0.5080
84879059
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 927 - Clamping levers with eccentrical cam with threaded stud, Type A, P...
Elesa+Ganter
21.06.2024
GN 125 - Flat adjustable tension levers, Type D, straight lever, with threa...
Ganter
19.06.2024
GN 125 - Flat adjustable tension levers, Type E, angled lever, with threade...
Ganter
19.06.2024
GN 125.5 - Flat adjustable Stainless Steel-Tension levers, Type E, angled l...
Elesa+Ganter
21.06.2024
GN 125.5 - Flat adjustable Stainless Steel-Tension levers, Type D, straight...
Elesa+Ganter
21.06.2024
GN 126.1 - Adjustable flat tension levers, Zinc die casting, threaded stud ...
Ganter
19.06.2024
GN 212.5 - Adjustable Stainless Steel-Tension levers, Type E, angled lever,...
Elesa+Ganter
21.06.2024
GN 927 - Clamping levers with eccentrical cam with threaded stud, Type B, P...
Elesa+Ganter
21.06.2024
GN 318 - Stainless Steel-Ratchet spanners, Type A, Ratchet insert with blin...
Elesa+Ganter
21.06.2024
GN 927.4 - Clamping levers with eccentrical cam with internal thread, Type ...
Elesa+Ganter
21.06.2024
LAC-B-R - ELESA-Cam levers
Elesa
24.06.2024
GN 927.5 - Stainless Steel-Clamping levers with eccentrical cam with intern...
Elesa+Ganter
21.06.2024
GN 927.5 - Stainless Steel-Clamping levers with eccentrical cam with intern...
Elesa+Ganter
21.06.2024
GN 927.4 - Clamping levers with eccentrical cam with internal thread, Type ...
Elesa+Ganter
21.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表