目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 5334.4 - Star Knobs with Threaded Stud, Stainless Steel
Ganter
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star Handle
GN 5334.4
GN 5334.4 S
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_2/sterngriffe/gn5334_4/gn5334_4_2/gn5334_4_s.prj},{NB=Sterngriffschraube, Edelstahl GN 5334.4-50-M10-20},{PARTNUMBER=GN 5334.4-50-M10-20},{NORMNR=GN 5334.4},{D1=50},{D2=M10},{NDM=10.000},{L=20},{LX=20,30,40},{D3=18},{D4=18},{H1=30.0},{H2=16.5},{T=18},{VERS=2},{MAT=Edelstahl A4},{WEIGHT=0.0910},{CTN=73181595},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L
Length
[mm]
D4
[mm]
H1
~
[mm]
H2
~
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Star Knobs with Threaded ...
GN 5334.4-32-M6-16
32
M6
16
12
21.0
10.0
0.0330
83024900
YES
Star Knobs with Threaded ...
GN 5334.4-32-M6-20
32
M6
20
12
21.0
10.0
0.0340
83024900
YES
Star Knobs with Threaded ...
GN 5334.4-32-M6-30
32
M6
30
12
21.0
10.0
0.0360
83024900
YES
Star Knobs with Threaded ...
GN 5334.4-40-M8-20
40
M8
20
14
24.0
12.0
0.0428
73181595
YES
Star Knobs with Threaded ...
GN 5334.4-40-M8-30
40
M8
30
14
24.0
12.0
0.0530
73181595
YES
Star Knobs with Threaded ...
GN 5334.4-40-M8-40
40
M8
40
14
24.0
12.0
0.0570
73181595
YES
Star Knobs with Threaded ...
GN 5334.4-40-M8-50
40
M8
50
14
24.0
12.0
0.0630
73181595
YES
Star Knobs with Threaded ...
GN 5334.4-50-M10-20
50
M10
20
18
30.0
16.5
0.0910
73181595
YES
Star Knobs with Threaded ...
GN 5334.4-50-M10-30
50
M10
30
18
30.0
16.5
0.0970
73181595
YES
Star Knobs with Threaded ...
GN 5334.4-50-M10-40
50
M10
40
18
30.0
16.5
0.1100
73181595
YES
Star Knobs with Threaded ...
GN 5334.4-50-M10-50
50
M10
50
18
30.0
16.5
0.1110
73181595
YES
Star Knobs with Threaded ...
GN 5334.4-50-M10-60
50
M10
60
18
30.0
16.5
0.1170
73181595
YES
Star Knobs with Threaded ...
GN 5334.4-60-M12-20
60
M12
20
20
37.5
20.0
0.1550
73181595
YES
Star Knobs with Threaded ...
GN 5334.4-60-M12-30
60
M12
30
20
37.5
20.0
0.1570
73181595
YES
Star Knobs with Threaded ...
GN 5334.4-60-M12-40
60
M12
40
20
37.5
20.0
0.1610
73181595
YES
Star Knobs with Threaded ...
GN 5334.4-60-M12-50
60
M12
50
20
37.5
20.0
0.1700
73181595
YES
Star Knobs with Threaded ...
GN 5334.4-60-M12-60
60
M12
60
20
37.5
20.0
0.1870
73181595
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表