目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 6336.13 - Star knobs with loss protection, Type H, with retaining cable
Ganter
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star Handle
GN 6336.13
GN 6336.13 S
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_2/sterngriffe/gn6336_13/gn6336_13_2/gn_6336_13_h2_asmtab.prj},{NB=Sterngriff GN 6336.13-40-M8-20-H},{PARTNUMBER=GN 6336.13-40-M8-20-H},{NORMNR=GN 6336.13},{D1=40},{D2=M8},{NDM=8},{L=20},{D3=18},{H1=25},{H2=13},{H3=4.0},{R=29.5},{S=3.2},{T=14},{WEIGHT=0.0350},{CTN=73181535},{ROHS=YES},{VER=9},{TYPE=H},{PPATH=gn_6336_13_h2_asmtpl.prj},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L
Length
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
R
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Star knob GN 6336.13-25-M...
GN 6336.13-25-M5-10-H
25
M5
10
12
16
8
2.5
21.2
2.8
0.0165
73181535
YES
Star knob GN 6336.13-25-M...
GN 6336.13-25-M5-15-H
25
M5
15
12
16
8
2.5
21.2
2.8
0.0172
73181535
YES
Star knob GN 6336.13-25-M...
GN 6336.13-25-M5-20-H
25
M5
20
12
16
8
2.5
21.2
2.8
0.0178
73181535
YES
Star knob GN 6336.13-25-M...
GN 6336.13-25-M5-25-H
25
M5
25
12
16
8
2.5
21.2
2.8
0.0178
73181535
YES
Star knob GN 6336.13-32-M...
GN 6336.13-32-M6-16-H
32
M6
16
14
20
10
3.5
22.3
2.8
0.0210
73181535
YES
Star knob GN 6336.13-32-M...
GN 6336.13-32-M6-20-H
32
M6
20
14
20
10
3.5
22.3
2.8
0.0210
73181535
YES
Star knob GN 6336.13-32-M...
GN 6336.13-32-M6-25-H
32
M6
25
14
20
10
3.5
22.3
2.8
0.0230
73181535
YES
Star knob GN 6336.13-32-M...
GN 6336.13-32-M6-30-H
32
M6
30
14
20
10
3.5
22.3
2.8
0.0230
73181535
YES
Star knob GN 6336.13-40-M...
GN 6336.13-40-M8-20-H
40
M8
20
18
25
13
4.0
29.5
3.2
0.0350
73181535
YES
Star knob GN 6336.13-40-M...
GN 6336.13-40-M8-25-H
40
M8
25
18
25
13
4.0
29.5
3.2
0.0370
73181535
YES
Star knob GN 6336.13-40-M...
GN 6336.13-40-M8-30-H
40
M8
30
18
25
13
4.0
29.5
3.2
0.0380
73181535
YES
Star knob GN 6336.13-40-M...
GN 6336.13-40-M8-40-H
40
M8
40
18
25
13
4.0
29.5
3.2
0.0410
73181535
YES
Star knob GN 6336.13-50-M...
GN 6336.13-50-M10-20-H
50
M10
20
22
32
17
5.0
34.6
3.8
0.0620
73181535
YES
Star knob GN 6336.13-50-M...
GN 6336.13-50-M10-25-H
50
M10
25
22
32
17
5.0
34.6
3.8
0.0650
73181535
YES
Star knob GN 6336.13-50-M...
GN 6336.13-50-M10-30-H
50
M10
30
22
32
17
5.0
34.6
3.8
0.0550
73181535
YES
Star knob GN 6336.13-50-M...
GN 6336.13-50-M10-45-H
50
M10
45
22
32
17
5.0
34.6
3.8
0.0494
73181535
YES
Star knob GN 6336.13-63-M...
GN 6336.13-63-M12-30-H
63
M12
30
26
40
21
5.5
36.7
3.8
0.0920
73181535
YES
Star knob GN 6336.13-63-M...
GN 6336.13-63-M12-40-H
63
M12
40
26
40
21
5.5
36.7
3.8
0.1200
73181535
YES
Star knob GN 6336.13-63-M...
GN 6336.13-63-M12-50-H
63
M12
50
26
40
21
5.5
36.7
3.8
0.0800
73181535
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表