目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
DIN 444 NI - Stainless Steel-Swing bolts
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Swing Bolts, Shoulder Screws, Thrust Bolts
DIN 444 Swing Bolts, Stainless Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_2/augenschrauben_passchrauben_druckschrauben/din444_ni/din444_ni.prj},{NB=Edelstahl-Augenschraube DIN 444-M10-100-NI},{PARTNUMBER=DIN 444-M10-100-NI},{NORMNR=DIN 444},{D1=M10},{D1G=10},{L1=100},{L1X=50,75,100},{L2=40},{D2=10},{D3=20},{S=12},{D4=10},{D1K=8.160},{WEIGHT=0.0680},{CTN=73181535},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Thread/screw thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
D2
H7
[mm]
D3
-0.3
[mm]
S
-0.15
[mm]
D4
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Swing bol...
DIN 444-M5-50-NI
M5
50
32
5
12
6
5
0.0090
73181535
YES
Stainless Steel-Swing bol...
DIN 444-M5-75-NI
M5
75
32
5
12
6
5
0.0100
73181535
YES
Stainless Steel-Swing bol...
DIN 444-M6-50-NI
M6
50
32
6
14
7
6
0.0140
73181535
YES
Stainless Steel-Swing bol...
DIN 444-M6-75-NI
M6
75
32
6
14
7
6
0.0190
73181535
YES
Stainless Steel-Swing bol...
DIN 444-M8-50-NI
M8
50
32
8
18
9
8
0.0260
73181535
YES
Stainless Steel-Swing bol...
DIN 444-M8-75-NI
M8
75
32
8
18
9
8
0.0340
73181535
YES
Stainless Steel-Swing bol...
DIN 444-M10-50-NI
M10
50
40
10
20
12
10
0.0320
73181535
YES
Stainless Steel-Swing bol...
DIN 444-M10-75-NI
M10
75
40
10
20
12
10
0.0500
73181535
YES
Stainless Steel-Swing bol...
DIN 444-M10-100-NI
M10
100
40
10
20
12
10
0.0680
73181535
YES
Stainless Steel-Swing bol...
DIN 444-M12-75-NI
M12
75
40
12
25
14
12
0.0800
73181535
YES
Stainless Steel-Swing bol...
DIN 444-M12-100-NI
M12
100
40
12
25
14
12
0.1060
73181535
YES
Stainless Steel-Swing bol...
DIN 444-M12-130-NI
M12
130
40
12
25
14
12
0.1100
73181535
YES
Stainless Steel-Swing bol...
DIN 444-M16-75-NI
M16
75
50
16
32
17
16
0.1460
73181535
YES
Stainless Steel-Swing bol...
DIN 444-M16-100-NI
M16
100
50
16
32
17
16
0.1830
73181535
YES
Stainless Steel-Swing bol...
DIN 444-M16-130-NI
M16
130
50
16
32
17
16
0.2200
73181535
YES
Stainless Steel-Swing bol...
DIN 444-M20-100-NI
M20
100
63
18
40
22
20
0.3200
73181535
YES
Stainless Steel-Swing bol...
DIN 444-M20-130-NI
M20
130
63
18
40
22
20
0.3660
73181535
YES
Stainless Steel-Swing bol...
DIN 444-M20-160-NI
M20
160
63
18
40
22
20
0.4770
73181535
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表