目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 237 - Hinges, Zinc Die Casting, with extended hinge wings, Type A, 2x2 bores for countersunk screws
Ganter
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Hinges
GN 237 Hinges, Zinc Die Casting / Aluminum, Horizontally Elongated
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_3/scharniere/gn237_zd_al_horiz_verl/gn237_a_t_asmtab.prj},{NB=Scharnier, Zinc-Druckguss, GN 237-ZD-76-50-A-SR (0)},{PARTNUMBER=GN 237-ZD-76-50-A-SR},{NORMNR=GN 237},{VER=1},{L1=76},{L1X=beidseitig verlängert},{L2=50},{ROT=0},{WERVIS=Zink-Druckguss},{OBVIS=silber},{D1=M6},{D1X=6.000},{D2=6.3},{D3=6},{H1=11.5},{H2=6},{H3=6.5},{H4=13},{L3=31.5},{L4=31.5},{L5=12},{M1=56},{M2=30},{M3=28},{M4=28},{PPATH=../../gn_237_zd/gn_237_a/gn237_a_t_asmtpl.prj},{MAT=Zink-Druckguss},{WEIGHT=0.1150},{CTN=83021000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
L1
[mm]
L2
[mm]
OBVIS
Finish
ⁿ/ₐ
D2
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
+0.5
[mm]
L3
[mm]
L4
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
M4
[mm]
MAT
Material
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Hinge, Zinc Die Casting G...
GN 237-ZD-63-50-A-SW
63
50
black
6.3
6
11.5
6
6.5
13
18.5
31.5
43
30
15
28
Zinc, die casting
0.1040
83021000
YES
Hinge, Zinc Die Casting G...
GN 237-ZD-63-50-A-SR
63
50
silver
6.3
6
11.5
6
6.5
13
18.5
31.5
43
30
15
28
Zinc, die casting
0.1040
83021000
YES
Hinge, Zinc Die Casting G...
GN 237-ZD-76-50-A-SW
76
50
black
6.3
6
11.5
6
6.5
13
31.5
31.5
56
30
28
28
Zinc, die casting
0.1150
83021000
YES
Hinge, Zinc Die Casting G...
GN 237-ZD-76-50-A-SR
76
50
silver
6.3
6
11.5
6
6.5
13
31.5
31.5
56
30
28
28
Zinc, die casting
0.1150
83021000
YES
Hinge, Zinc Die Casting G...
GN 237-ZD-90-60-A-SW
90
60
black
8.4
8
15.0
8
8.5
17
21.5
51.5
63
36
18
45
Zinc, die casting
0.2360
83021000
YES
Hinge, Zinc Die Casting G...
GN 237-ZD-90-60-A-SR
90
60
silver
8.4
8
15.0
8
8.5
17
21.5
51.5
63
36
18
45
Zinc, die casting
0.2360
83021000
YES
Hinge, Zinc Die Casting G...
GN 237-ZD-120-60-A-SW
120
60
black
8.4
8
15.0
8
8.5
17
51.5
51.5
90
36
45
45
Zinc, die casting
0.3100
83021000
YES
Hinge, Zinc Die Casting G...
GN 237-ZD-120-60-A-SR
120
60
silver
8.4
8
15.0
8
8.5
17
51.5
51.5
90
36
45
45
Zinc, die casting
0.3100
83021000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表