目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 7247.4 - Stainless Steel-Plates with internal thread, for hinges GN 7241, GN 7243, GN 7247
Ganter
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Hinges, inside
GN 7247.4 Plates, Stainless Steel, with Tapped Holes, for Multiple-Joint Hinges (Aluminum)
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_3/scharniere_innenliegend/gn7247_4/gn7247_4.prj},{NB=Edelstahl-Gewindeplatte GN 7247.4-NI-60-MT},{PARTNUMBER=GN 7247.4-NI-60-MT},{NORMNR=GN 7247.4},{L=60},{B=30},{D1=M6},{D2=4},{M1=46},{M2=28},{S=4},{WEIGHT=0.0520},{CTN=83021000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
L
[mm]
B
[mm]
D1
[mm]
D2
[mm]
M1
[mm]
M2
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Plate GN ...
GN 7247.4-NI-60-MT
60
30
M6
4
46
28
4
0.0520
83021000
YES
Stainless Steel-Plate GN ...
GN 7247.4-NI-75-MT
75
30
M6
4
61
40
4
0.0660
83021000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表