目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 345.5 - Stainless Steel-Levelling feet, Foot plastic / Threaded stud steel with two fixing holes, Type BG, with nut, with rubber underlay
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling Feet
GN 345.5 Leveling Feet, Plastic / Stainless Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn345_5/gn345_5_bg_asmtab.prj},{NB=Edelstahl-Gelenkfuss GN 345.5-100-M12-43-BG (0)},{PARTNUMBER=GN 345.5-100-M12-43-BG},{NORMNR=GN 345.5},{FORM=BG},{D1=100},{DD1=96.000},{D2=M12},{X=10.800},{Y=18.000},{ND=12.000},{KD=9.853},{L1=43},{L2=33},{L3=23},{L4=24},{D3=12.5},{K=70},{SW=14},{KUDU=14},{WINKEL=0},{WINKELX=-15° bis 15°},{SB=25},{VER=2.0},{WEIGHT=0.08640},{CTN=73269098},{ROHS=YES},{SWV=5},{DX1=11},{VERS=3},{KUGV=20.250},{INFOGANTER=Produktdetails},{PPATH=gn345_5_bg_asmtpl.prj},{TR=WINKEL}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
K
[mm]
SW
[mm]
KUDU
Ball diameter
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Levelling...
GN 345.5-80-M8-43-BG
80
M8
43
33
23
24
54
14
14
16
0.12000
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M8-68-BG
80
M8
68
33
23
24
54
14
14
16
0.12000
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M10-43-BG
80
M10
43
33
23
24
54
14
14
16
0.13500
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M10-68-BG
80
M10
68
33
23
24
54
14
14
16
0.14700
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M10-98-BG
80
M10
98
33
23
24
54
14
14
16
0.16000
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M12-43-BG
80
M12
43
33
23
24
54
14
14
16
0.15000
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M12-68-BG
80
M12
68
33
23
24
54
14
14
16
0.16800
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M12-98-BG
80
M12
98
33
23
24
54
14
14
16
0.18000
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M14-68-BG
80
M14
68
33
23
24
54
14
14
16
0.26840
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M14-98-BG
80
M14
98
33
23
24
54
14
14
16
0.20000
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M14-148-BG
80
M14
148
33
23
24
54
14
14
16
0.34910
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M16-68-BG
80
M16
68
33
23
24
54
16
14
16
0.22200
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M16-108-BG
80
M16
108
33
23
24
54
16
14
16
0.28100
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M16-148-BG
80
M16
148
33
23
24
54
16
14
16
0.35000
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M16-168-BG
80
M16
168
33
23
24
54
16
14
16
0.35750
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M16-58-BG
80
M16
58
43
23
24
54
24
24
18
0.28400
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M16-98-BG
80
M16
98
43
23
24
54
24
24
18
0.35000
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M16-138-BG
80
M16
138
43
23
24
54
24
24
18
0.38700
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M16-158-BG
80
M16
158
43
23
24
54
24
24
18
0.41500
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M20-98-BG
80
M20
98
43
23
24
54
24
24
18
0.42570
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M20-138-BG
80
M20
138
43
23
24
54
24
24
18
0.50570
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M20-158-BG
80
M20
158
43
23
24
54
24
24
18
0.54600
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M20-198-BG
80
M20
198
43
23
24
54
24
24
18
0.65000
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M24-98-BG
80
M24
98
43
23
24
54
24
24
18
0.56900
73269098
YES
Stainless Steel-Levelling...
GN 345.5-80-M24-138-BG
80
M24
138
43
23
24
54
24
24
18
0.74400
73269098
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表