目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 40 - Levelling feet without fixing lug
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling Feet
GN 40 Leveling Feet, Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn40/gn_40_asmtab.prj},{NB=Stellfuss GN 40-60-M10-60-A1-SK (0)},{PARTNUMBER=GN 40-60-M10-60-A1-SK},{NORMNR=GN 40},{WINKEL=0},{D1=60},{D2=M10},{NDM=10},{FORM=A1},{H33=11},{H44=-},{FORMX='B0','A0','A1','D3'},{AUSF=SK},{L1=60},{AUSF1='S','SK','X'},{L11='50','60','80','100'},{LL='-'},{L21=-},{L31=-},{L77=28},{D3=-},{D3X=6.6},{H1=2.5},{H22=2.0},{H66=4.5},{M=-},{M2X=48},{H5=-},{L4=-},{L5=-},{SW11=17},{SW22=-},{SW33=-},{SW77=14},{TT=10},{SW4=-},{SW5=-},{SW6=-},{WEIGHT=0.10000},{CTN=73269098},{ROHS=YES},{PPATH=gn_40_asmtpl.prj},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
L1
[mm]
L7
[mm]
D3
[mm]
H1
[mm]
S
[mm]
H6
[mm]
M
[mm]
H3
[mm]
H4
[mm]
SW1
[mm]
SW2
[mm]
SW3
[mm]
SW7
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Levelling foot GN 40-40-M...
GN 40-40-M8-40-B0-S
40
M8
B0
S
40
-
5.4
2.0
-
-
30
10.5
-
17
-
-
-
-
0.04300
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-50-B0-S
40
M8
B0
S
50
-
5.4
2.0
-
-
30
10.5
-
17
-
-
-
-
0.04290
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-63-B0-S
40
M8
B0
S
63
-
5.4
2.0
-
-
30
10.5
-
17
-
-
-
-
0.04690
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-40-B0-SK
40
M8
B0
SK
40
-
5.4
2.0
-
-
30
10.5
-
17
-
-
-
-
0.04490
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-50-B0-SK
40
M8
B0
SK
50
-
5.4
2.0
-
-
30
10.5
-
17
-
-
-
-
0.04790
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-63-B0-SK
40
M8
B0
SK
63
-
5.4
2.0
-
-
30
10.5
-
17
-
-
-
-
0.05190
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-25-B0-X
40
M8
B0
X
-
25
5.4
2.0
-
-
30
-
-
-
-
-
14
8
0.06290
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-40-A0-S
40
M8
A0
S
40
-
-
2.0
-
-
-
10.5
-
17
-
-
-
-
0.04700
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-50-A0-S
40
M8
A0
S
50
-
-
2.0
-
-
-
10.5
-
17
-
-
-
-
0.05100
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-63-A0-S
40
M8
A0
S
63
-
-
2.0
-
-
-
10.5
-
17
-
-
-
-
0.05480
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-40-A0-SK
40
M8
A0
SK
40
-
-
2.0
-
-
-
10.5
-
17
-
-
-
-
0.04700
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-50-A0-SK
40
M8
A0
SK
50
-
-
2.0
-
-
-
10.5
-
17
-
-
-
-
0.05100
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-63-A0-SK
40
M8
A0
SK
63
-
-
2.0
-
-
-
10.5
-
17
-
-
-
-
0.05500
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-25-A0-X
40
M8
A0
X
-
25
-
2.0
-
-
-
-
-
-
-
-
14
8
0.05000
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-40-A1-S
40
M8
A1
S
40
-
-
2.0
1.5
-
-
10.5
-
17
-
-
-
-
0.05000
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-50-A1-S
40
M8
A1
S
50
-
-
2.0
1.5
-
-
10.5
-
17
-
-
-
-
0.05280
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-63-A1-S
40
M8
A1
S
63
-
-
2.0
1.5
-
-
10.5
-
17
-
-
-
-
0.05700
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-40-A1-SK
40
M8
A1
SK
40
-
-
2.0
1.5
-
-
10.5
-
17
-
-
-
-
0.05000
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-50-A1-SK
40
M8
A1
SK
50
-
-
2.0
1.5
-
-
10.5
-
17
-
-
-
-
0.05400
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-63-A1-SK
40
M8
A1
SK
63
-
-
2.0
1.5
-
-
10.5
-
17
-
-
-
-
0.05700
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-25-A1-X
40
M8
A1
X
-
25
-
2.0
1.5
-
-
-
-
-
-
-
14
8
0.05000
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-40-A3-S
40
M8
A3
S
40
-
-
2.0
-
3.5
-
10.5
-
17
-
-
-
-
0.04510
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-50-A3-S
40
M8
A3
S
50
-
-
2.0
-
3.5
-
10.5
-
17
-
-
-
-
0.04000
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-63-A3-S
40
M8
A3
S
63
-
-
2.0
-
3.5
-
10.5
-
17
-
-
-
-
0.05210
73269098
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-40-A3-SK
40
M8
A3
SK
40
-
-
2.0
-
3.5
-
10.5
-
17
-
-
-
-
0.05190
73269098
YES
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表