目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 45 - Stainless Steel-Levelling feet, A4, with fixing lug, drop shape
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling Feet
GN 45 Leveling Feet, Stainless Steel AISI 316 L, with Fixing Lug, Drop Shape
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn45/gn_45_asmtab.prj},{NB=Edelstahl-Stellfuss GN 45-60-M16-250-D1-T (0)},{PARTNUMBER=GN 45-60-M16-250-D1-T},{D1=60},{D3=13},{NDM=16},{H1=2.5},{R=15},{L6MAX=29},{WEIGHT=0.72290},{DD=59.0000},{RR=10.0000},{CRR=13.8348},{R1=2.5000},{C1=1.300},{H44=12.000},{H45=6.000},{SW3L=8.000},{SW3D=10.000},{XH=32.000},{XXH=21.000},{VH=9.000},{VHH=16.000},{SW4H=5.000},{SW4HH=5.000},{VDX=11.000},{VCH=0.900},{VR=1.200},{VRH=7.000},{VR2=2.000},{WH=17.539},{WCHAM1=1.000},{WCHAM2=1.000},{L4XX=13.000},{WR=5.000},{WRH=23.539},{WRHH=4.000},{WD6=24.000},{WD6X=16.400},{WR6H=10.000},{WR6=5.000},{WRR=0.000},{NORMNR=GN 45},{D2=M16},{L1=250},{H33=-},{H444=17},{FORM=D1},{FORMX='D0','D1','D3'},{AUSF=T},{WINKEL=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
D3
[mm]
FORM
Form
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
H1
[mm]
H3
[mm]
H4
[mm]
H6
[mm]
L8
[mm]
M
[mm]
R
[mm]
S
[mm]
SW1
[mm]
SW2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Levelling...
GN 45-50-M8-40-D0-S
50
M8
40
13
D0
S
2.5
11
-
-
60
45
15
-
17
-
0.10230
73269098
YES
Stainless Steel-Levelling...
GN 45-50-M8-50-D0-S
50
M8
50
13
D0
S
2.5
11
-
-
60
45
15
-
17
-
0.10560
73269098
YES
Stainless Steel-Levelling...
GN 45-50-M8-63-D0-S
50
M8
63
13
D0
S
2.5
11
-
-
60
45
15
-
17
-
0.10940
73269098
YES
Stainless Steel-Levelling...
GN 45-50-M8-40-D0-SK
50
M8
40
13
D0
SK
2.5
11
-
-
60
45
15
-
17
-
0.11130
73269098
YES
Stainless Steel-Levelling...
GN 45-50-M8-50-D0-SK
50
M8
50
13
D0
SK
2.5
11
-
-
60
45
15
-
17
-
0.11460
73269098
YES
Stainless Steel-Levelling...
GN 45-50-M8-63-D0-SK
50
M8
63
13
D0
SK
2.5
11
-
-
60
45
15
-
17
-
0.11840
73269098
YES
Stainless Steel-Levelling...
GN 45-50-M8-40-D1-S
50
M8
40
13
D1
S
2.5
11
-
-
60
45
15
2.0
17
-
0.11130
73269098
YES
Stainless Steel-Levelling...
GN 45-50-M8-50-D1-S
50
M8
50
13
D1
S
2.5
11
-
-
60
45
15
2.0
17
-
0.11460
73269098
YES
Stainless Steel-Levelling...
GN 45-50-M8-63-D1-S
50
M8
63
13
D1
S
2.5
11
-
-
60
45
15
2.0
17
-
0.11840
73269098
YES
Stainless Steel-Levelling...
GN 45-50-M8-40-D1-SK
50
M8
40
13
D1
SK
2.5
11
-
-
60
45
15
2.0
17
-
0.12030
73269098
YES
Stainless Steel-Levelling...
GN 45-50-M8-50-D1-SK
50
M8
50
13
D1
SK
2.5
11
-
-
60
45
15
2.0
17
-
0.12360
73269098
YES
Stainless Steel-Levelling...
GN 45-50-M8-63-D1-SK
50
M8
63
13
D1
SK
2.5
11
-
-
60
45
15
2.0
17
-
0.12740
73269098
YES
Stainless Steel-Levelling...
GN 45-50-M8-40-D3-S
50
M8
40
13
D3
S
2.5
11
-
4
60
45
15
-
17
-
0.11490
73269098
YES
Stainless Steel-Levelling...
GN 45-50-M8-50-D3-S
50
M8
50
13
D3
S
2.5
11
-
4
60
45
15
-
17
-
0.11820
73269098
YES
Stainless Steel-Levelling...
GN 45-50-M8-63-D3-S
50
M8
63
13
D3
S
2.5
11
-
4
60
45
15
-
17
-
0.12200
73269098
YES
Stainless Steel-Levelling...
GN 45-50-M8-40-D3-SK
50
M8
40
13
D3
SK
2.5
11
-
4
60
45
15
-
17
-
0.12390
73269098
YES
Stainless Steel-Levelling...
GN 45-50-M8-50-D3-SK
50
M8
50
13
D3
SK
2.5
11
-
4
60
45
15
-
17
-
0.12720
73269098
YES
Stainless Steel-Levelling...
GN 45-50-M8-63-D3-SK
50
M8
63
13
D3
SK
2.5
11
-
4
60
45
15
-
17
-
0.13100
73269098
YES
Stainless Steel-Levelling...
GN 45-50-M10-50-D0-S
50
M10
50
13
D0
S
2.5
11
-
-
60
45
15
-
17
-
0.10000
73269098
YES
Stainless Steel-Levelling...
GN 45-50-M10-60-D0-S
50
M10
60
13
D0
S
2.5
11
-
-
60
45
15
-
17
-
0.11880
73269098
YES
Stainless Steel-Levelling...
GN 45-50-M10-80-D0-S
50
M10
80
13
D0
S
2.5
11
-
-
60
45
15
-
17
-
0.12900
73269098
YES
Stainless Steel-Levelling...
GN 45-50-M10-100-D0-S
50
M10
100
13
D0
S
2.5
11
-
-
60
45
15
-
17
-
0.13880
73269098
YES
Stainless Steel-Levelling...
GN 45-50-M10-50-D0-SK
50
M10
50
13
D0
SK
2.5
11
-
-
60
45
15
-
17
-
0.12330
73269098
YES
Stainless Steel-Levelling...
GN 45-50-M10-60-D0-SK
50
M10
60
13
D0
SK
2.5
11
-
-
60
45
15
-
17
-
0.12780
73269098
YES
Stainless Steel-Levelling...
GN 45-50-M10-80-D0-SK
50
M10
80
13
D0
SK
2.5
11
-
-
60
45
15
-
17
-
0.13790
73269098
YES
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表