目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 352 - Buffers, Type E, with female thread
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Rubber Buffers
GN 352 Buffers, Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/gummipuffer/gn352/gn352_e.prj},{NB=Anschlagpuffer GN 352-40-40-M8-E-40},{PARTNUMBER=GN 352-40-40-M8-E-40},{NORMNR=GN 352},{D1=40},{H=40},{D2=M8},{S=2.0},{T=8},{TX=8.000},{FORM=E},{NR=weich (40)},{NDM=8},{KDM=6.647},{D1X=36.800},{WEIGHT=0.07000},{CTN=40169991},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
H
[mm]
D2
Thread
ⁿ/ₐ
S
[mm]
T
[mm]
NR
Natural rubber- Hardness (Shore ±5°)
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Buffer GN 352-8-8-M3-E-40
GN 352-8-8-M3-E-40
8
8
M3
1.0
3
weich (40)
0.00060
40169991
YES
Buffer GN 352-8-8-M3-E-55
GN 352-8-8-M3-E-55
8
8
M3
1.0
3
mittel (55)
0.00100
40169991
YES
Buffer GN 352-8-8-M3-E-70
GN 352-8-8-M3-E-70
8
8
M3
1.0
3
hart (70)
0.00080
40169991
YES
Buffer GN 352-8-13-M3-E-4...
GN 352-8-13-M3-E-40
8
13
M3
1.0
3
weich (40)
0.00100
40169991
YES
Buffer GN 352-8-13-M3-E-5...
GN 352-8-13-M3-E-55
8
13
M3
1.0
3
mittel (55)
0.00100
40169991
YES
Buffer GN 352-8-13-M3-E-7...
GN 352-8-13-M3-E-70
8
13
M3
1.0
3
hart (70)
0.00100
40169991
YES
Buffer GN 352-10-10-M4-E-...
GN 352-10-10-M4-E-40
10
10
M4
1.2
4
weich (40)
0.00130
40169991
YES
Buffer GN 352-10-10-M4-E-...
GN 352-10-10-M4-E-55
10
10
M4
1.2
4
mittel (55)
0.00120
40169991
YES
Buffer GN 352-10-10-M4-E-...
GN 352-10-10-M4-E-70
10
10
M4
1.2
4
hart (70)
0.00140
40169991
YES
Buffer GN 352-10-15-M4-E-...
GN 352-10-15-M4-E-40
10
15
M4
1.2
4
weich (40)
0.00200
40169991
YES
Buffer GN 352-10-15-M4-E-...
GN 352-10-15-M4-E-55
10
15
M4
1.2
4
mittel (55)
0.00200
40169991
YES
Buffer GN 352-10-15-M4-E-...
GN 352-10-15-M4-E-70
10
15
M4
1.2
4
hart (70)
0.00200
40169991
YES
Buffer GN 352-15-15-M4-E-...
GN 352-15-15-M4-E-40
15
15
M4
1.4
4
weich (40)
0.00460
40169991
YES
Buffer GN 352-15-15-M4-E-...
GN 352-15-15-M4-E-55
15
15
M4
1.4
4
mittel (55)
0.00400
40169991
YES
Buffer GN 352-15-15-M4-E-...
GN 352-15-15-M4-E-70
15
15
M4
1.4
4
hart (70)
0.00490
40169991
YES
Buffer GN 352-15-20-M4-E-...
GN 352-15-20-M4-E-40
15
20
M4
1.4
4
weich (40)
0.00570
40169991
YES
Buffer GN 352-15-20-M4-E-...
GN 352-15-20-M4-E-55
15
20
M4
1.4
4
mittel (55)
0.00600
40169991
YES
Buffer GN 352-15-20-M4-E-...
GN 352-15-20-M4-E-70
15
20
M4
1.4
4
hart (70)
0.00600
40169991
YES
Buffer GN 352-20-15-M6-E-...
GN 352-20-15-M6-E-40
20
15
M6
2.0
6
weich (40)
0.01000
40169991
YES
Buffer GN 352-20-15-M6-E-...
GN 352-20-15-M6-E-55
20
15
M6
2.0
6
mittel (55)
0.00880
40169991
YES
Buffer GN 352-20-15-M6-E-...
GN 352-20-15-M6-E-70
20
15
M6
2.0
6
hart (70)
0.01000
40169991
YES
Buffer GN 352-20-20-M6-E-...
GN 352-20-20-M6-E-40
20
20
M6
2.0
6
weich (40)
0.01000
40169991
YES
Buffer GN 352-20-20-M6-E-...
GN 352-20-20-M6-E-55
20
20
M6
2.0
6
mittel (55)
0.01100
40169991
YES
Buffer GN 352-20-20-M6-E-...
GN 352-20-20-M6-E-70
20
20
M6
2.0
6
hart (70)
0.01100
40169991
YES
Buffer GN 352-20-25-M6-E-...
GN 352-20-25-M6-E-40
20
25
M6
2.0
6
weich (40)
0.01300
40169991
YES
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表