目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 806 B - Protective caps type B
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Rubber Buffers
GN 806 Protective Caps, Neoprene
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/gummipuffer/gn806/gn806_b.prj},{NB=Schutzkappe GN 806-15-B},{PARTNUMBER=GN 806-15-B},{NORMNR=GN 806},{D1=15},{D2=M6},{D2G=6.000},{D2K=4.773},{D3=8.5},{D4=11.5},{H1=10.0},{H2=14.0},{SW=12},{T1=2.0},{T2=6.0},{T3=7.0},{WEIGHT=0.00800},{CTN=82057000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
D4
[mm]
H1
[mm]
H2
[mm]
SW
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Protective cap GN 806-12-...
GN 806-12-B
12
M5
7.0
9.3
8.0
11.0
10
1.5
5.3
6.0
0.00400
82057000
YES
Protective cap GN 806-15-...
GN 806-15-B
15
M6
8.5
11.5
10.0
14.0
12
2.0
6.0
7.0
0.00800
82057000
YES
Protective cap GN 806-19-...
GN 806-19-B
19
M8
11.0
15.0
13.0
18.0
16
2.0
7.5
8.5
0.01630
82057000
YES
Protective cap GN 806-24-...
GN 806-24-B
24
M10
13.0
20.0
16.0
23.5
21
2.2
9.2
10.0
0.03700
82057000
YES
Protective cap GN 806-26-...
GN 806-26-B
26
M12
16.0
22.0
19.0
26.0
22
2.5
10.5
12.0
0.04500
82057000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表