目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 1130 NI - Stainless Steel-Lifting pins, self-locking
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Lifting pins
GN 1130 Lifting Pins, Stainless Steel, Self-Locking
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/kugeltragbolzen/gn1130_ni/gn_1130_ni_asmtab.prj},{NB=Edelstahl-Kugeltragbolzen GN 1130-10-50-NI (closed-0)},{PARTNUMBER=GN 1130-10-50-NI},{NORMNR=GN 1130},{D1=10},{POS=0},{ROT=0},{ROTX=130},{L1=50},{D2=11.70},{D3=21.5},{D4=12.2},{H1=87.5},{H2=38.5},{H3=25.7},{H4=27.0},{K1=9.5},{K2=49},{K3=30},{L2=10.20},{X=40},{Y=1.5},{F1=2.7},{F2=2.4},{F3=2.1},{WEIGHT=0.25550},{CTN=73182900},{ROHS=YES},{VERS=8},{PPATH=gn_1130_ni_asmtpl.prj},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
-0.04/-0.06
ⁿ/ₐ
L1
+1
[mm]
D2
[mm]
D3
[mm]
D4
min.
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
K1
[mm]
K2
[mm]
K3
[mm]
L2
[mm]
X
min.
[mm]
Y
[mm]
F1
Nominal load
[kN]
F2
Nominal load
[kN]
F3
Nominal load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Lifting p...
GN 1130-8-10-NI
8
10
9.35
21.5
9.9
87.5
38.5
25.7
27.0
9.5
49
30
8.75
5
1.5
1.5
1.2
0.5
0.22940
73182900
YES
Stainless Steel-Lifting p...
GN 1130-8-15-NI
8
15
9.35
21.5
9.9
87.5
38.5
25.7
27.0
9.5
49
30
8.75
5
1.5
1.5
1.2
0.5
0.22790
73182900
YES
Stainless Steel-Lifting p...
GN 1130-8-25-NI
8
25
9.35
21.5
9.9
87.5
38.5
25.7
27.0
9.5
49
30
8.75
10
1.5
1.5
1.2
0.5
0.23600
73182900
YES
Stainless Steel-Lifting p...
GN 1130-8-35-NI
8
35
9.35
21.5
9.9
87.5
38.5
25.7
27.0
9.5
49
30
8.75
20
1.5
1.5
1.2
0.5
0.23300
73182900
YES
Stainless Steel-Lifting p...
GN 1130-10-15-NI
10
15
11.70
21.5
12.2
87.5
38.5
25.7
27.0
9.5
49
30
10.20
5
1.5
2.7
2.4
2.1
0.23330
73182900
YES
Stainless Steel-Lifting p...
GN 1130-10-25-NI
10
25
11.70
21.5
12.2
87.5
38.5
25.7
27.0
9.5
49
30
10.20
15
1.5
2.7
2.4
2.1
0.23790
73182900
YES
Stainless Steel-Lifting p...
GN 1130-10-35-NI
10
35
11.70
21.5
12.2
87.5
38.5
25.7
27.0
9.5
49
30
10.20
25
1.5
2.7
2.4
2.1
0.25960
73182900
YES
Stainless Steel-Lifting p...
GN 1130-10-50-NI
10
50
11.70
21.5
12.2
87.5
38.5
25.7
27.0
9.5
49
30
10.20
40
1.5
2.7
2.4
2.1
0.25550
73182900
YES
Stainless Steel-Lifting p...
GN 1130-12-15-NI
12
15
14.20
21.5
14.7
87.5
38.5
25.7
27.0
9.5
49
30
11.00
5
1.5
3.5
3.2
2.8
0.24170
73182900
YES
Stainless Steel-Lifting p...
GN 1130-12-25-NI
12
25
14.20
21.5
14.7
87.5
38.5
25.7
27.0
9.5
49
30
11.00
10
1.5
3.5
3.2
2.8
0.25310
73182900
YES
Stainless Steel-Lifting p...
GN 1130-12-35-NI
12
35
14.20
21.5
14.7
87.5
38.5
25.7
27.0
9.5
49
30
11.00
20
1.5
3.5
3.2
2.8
0.25970
73182900
YES
Stainless Steel-Lifting p...
GN 1130-12-50-NI
12
50
14.20
21.5
14.7
87.5
38.5
25.7
27.0
9.5
49
30
11.00
35
1.5
3.5
3.2
2.8
0.26780
73182900
YES
Stainless Steel-Lifting p...
GN 1130-16-25-NI
16
25
18.60
25.0
19.2
92.5
47.5
31.0
27.0
9.5
49
30
15.10
10
1.5
4.8
4.5
4.1
0.31620
73182900
YES
Stainless Steel-Lifting p...
GN 1130-16-50-NI
16
50
18.60
25.0
19.2
92.5
47.5
31.0
27.0
9.5
49
30
15.10
15
1.5
4.8
4.5
4.1
0.35540
73182900
YES
Stainless Steel-Lifting p...
GN 1130-16-75-NI
16
75
18.60
25.0
19.2
92.5
47.5
31.0
27.0
9.5
49
30
15.10
35
1.5
4.8
4.5
4.1
0.39800
73182900
YES
Stainless Steel-Lifting p...
GN 1130-20-50-NI
20
50
24.50
30.0
25.0
114.0
55.9
36.5
32.6
11.0
56
36
19.70
25
1.5
10.0
8.5
6.5
0.39800
73182900
YES
Stainless Steel-Lifting p...
GN 1130-20-75-NI
20
75
24.50
30.0
25.0
114.0
55.9
36.5
32.6
11.0
56
36
19.70
45
1.5
10.0
8.5
6.5
0.39800
73182900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表