目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 131 - Two-Way Connector Clamp, Aluminum, with screw, stainless steel
Ganter
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Tube clamp connectors
GN 131 Two-Way Connector Clamps, Aluminum
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_7/rohr_klemmverbinder/gn131_al/gn_131_2.prj},{NB=Kreuz-Klemmverbinder GN 131-B14-B14-2-SW},{PARTNUMBER=GN 131-B14-B14-2-SW},{NORMNR=GN 131},{D1=B14},{D11=14.00},{D2=B14},{D22=14},{KS=Klemmschr. mit Innensechskant},{K=25},{L1=64},{M=20},{Z=M6-20},{L2=45 | 63},{D3=M6},{NDM=6},{KDM=4.771},{KLEMM=GN 911-M6-22},{A=7.000},{B=22.500},{C=5.000},{D=6.000},{E=2.500},{F=3.000},{G=4.670},{H=2.500},{J=0.600},{O=11.000},{M1=17.510},{M2=14.000},{K1=21.000},{K2=9.000},{P=3.000},{S=1.400},{R=7.000},{T=5.250},{OBVIS=schwarz},{WEIGHT=0.0775},{CTN=76090000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
D2
Bore
ⁿ/ₐ
K
Clamping length
[mm]
L1
[mm]
M
[mm]
Z
Screw locations
ⁿ/ₐ
L2
Clamping lever
ⁿ/ₐ
OBVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Two-Way Connector Clamp G...
GN 131-B10-B10-2-BL
B10
B10
25
64
20
M6-20
63
blank
0.0840
76090000
YES
Two-Way Connector Clamp G...
GN 131-B10-B10-2-SW
B10
B10
25
64
20
M6-20
63
black
0.0840
76090000
YES
Two-Way Connector Clamp G...
GN 131-B12-B12-2-BL
B12
B12
25
64
20
M6-20
45 | 63
blank
0.0800
76090000
YES
Two-Way Connector Clamp G...
GN 131-B12-B12-2-SW
B12
B12
25
64
20
M6-20
45 | 63
black
0.0800
76090000
YES
Two-Way Connector Clamp G...
GN 131-B14-B14-2-BL
B14
B14
25
64
20
M6-20
45 | 63
blank
0.0775
76090000
YES
Two-Way Connector Clamp G...
GN 131-B14-B14-2-SW
B14
B14
25
64
20
M6-20
45 | 63
black
0.0775
76090000
YES
Two-Way Connector Clamp G...
GN 131-B15-B15-2-BL
B15
B15
25
64
20
M6-20
45 | 63
blank
0.0650
76090000
YES
Two-Way Connector Clamp G...
GN 131-B15-B15-2-SW
B15
B15
25
64
20
M6-20
45 | 63
black
0.0650
76090000
YES
Two-Way Connector Clamp G...
GN 131-B16-B16-2-BL
B16
B16
25
64
20
M6-20
45 | 63
blank
0.0620
76090000
YES
Two-Way Connector Clamp G...
GN 131-B16-B16-2-SW
B16
B16
25
64
20
M6-20
45 | 63
black
0.0620
76090000
YES
Two-Way Connector Clamp G...
GN 131-B18-B18-2-BL
B18
B18
25
64
20
M6-20
45 | 63
blank
0.0580
76090000
YES
Two-Way Connector Clamp G...
GN 131-B18-B18-2-SW
B18
B18
25
64
20
M6-20
45 | 63
black
0.0580
76090000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表