目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 990 - Construction tubings, round
Ganter
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Tubes, Rods
GN 990 Construction Tubes, Stainless Steel / Aluminum
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_7/rohre_stangen/gn990_r/gn_990r.prj},{NB=Konstruktionsrohr GN 990-AL-D20-1000-EL},{PARTNUMBER=GN 990-AL-D20-1000-EL},{NORMNR=GN 990},{WSVIS=Aluminium},{VER=7},{L=1000},{D2=16.0},{W1=2.0},{AFVIS=eloxiert naturfarben},{WEIGHT=0.3050},{CTN=76090000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
WSVIS
Material
ⁿ/ₐ
D1
Diameter
[mm]
L
Length ±0.5
[mm]
D2
[mm]
W1
[mm]
AFVIS
Version
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Construction tubing GN 99...
GN 990-AL-D10-200-EL
Aluminium
D10 +0,05/-0,15
200
7.0
1.5
anodized natural colour
0.0216
76090000
YES
Construction tubing GN 99...
GN 990-AL-D10-500-EL
Aluminium
D10 +0,05/-0,15
500
7.0
1.5
anodized natural colour
0.0540
76090000
YES
Construction tubing GN 99...
GN 990-AL-D10-1000-EL
Aluminium
D10 +0,05/-0,15
1000
7.0
1.5
anodized natural colour
0.1080
76090000
YES
Construction tubing GN 99...
GN 990-NI-D10-100-BL
Stainless Steel
D10 +0,05/-0,15
100
7.0
1.5
blank untreated
0.0316
73042400
YES
Construction tubing GN 99...
GN 990-NI-D10-200-BL
Stainless Steel
D10 +0,05/-0,15
200
7.0
1.5
blank untreated
0.0632
73042400
YES
Construction tubing GN 99...
GN 990-NI-D10-400-BL
Stainless Steel
D10 +0,05/-0,15
400
7.0
1.5
blank untreated
0.1200
73042400
YES
Construction tubing GN 99...
GN 990-NI-D10-500-BL
Stainless Steel
D10 +0,05/-0,15
500
7.0
1.5
blank untreated
0.1580
73042400
YES
Construction tubing GN 99...
GN 990-NI-D10-1000-BL
Stainless Steel
D10 +0,05/-0,15
1000
7.0
1.5
blank untreated
0.4260
73042400
YES
Construction tubing GN 99...
GN 990-AL-D12-200-EL
Aluminium
D12 +0,05/-0,15
200
9.0
1.5
anodized natural colour
0.0272
76090000
YES
Construction tubing GN 99...
GN 990-AL-D12-500-EL
Aluminium
D12 +0,05/-0,15
500
9.0
1.5
anodized natural colour
0.0680
76090000
YES
Construction tubing GN 99...
GN 990-AL-D12-1000-EL
Aluminium
D12 +0,05/-0,15
1000
9.0
1.5
anodized natural colour
0.1360
76090000
YES
Construction tubing GN 99...
GN 990-NI-D12-100-BL
Stainless Steel
D12 +0,05/-0,15
100
9.0
1.5
blank untreated
0.0399
73042400
YES
Construction tubing GN 99...
GN 990-NI-D12-200-BL
Stainless Steel
D12 +0,05/-0,15
200
9.0
1.5
blank untreated
0.0798
73042400
YES
Construction tubing GN 99...
GN 990-NI-D12-400-BL
Stainless Steel
D12 +0,05/-0,15
400
9.0
1.5
blank untreated
0.1596
73042400
YES
Construction tubing GN 99...
GN 990-NI-D12-500-BL
Stainless Steel
D12 +0,05/-0,15
500
9.0
1.5
blank untreated
0.1995
73042400
YES
Construction tubing GN 99...
GN 990-NI-D12-1000-BL
Stainless Steel
D12 +0,05/-0,15
1000
9.0
1.5
blank untreated
0.3990
73042400
YES
Construction tubing GN 99...
GN 990-AL-D14-200-EL
Aluminium
D14 +0,05/-0,15
200
11.0
1.5
anodized natural colour
0.0320
76090000
YES
Construction tubing GN 99...
GN 990-AL-D14-500-EL
Aluminium
D14 +0,05/-0,15
500
11.0
1.5
anodized natural colour
0.0800
76090000
YES
Construction tubing GN 99...
GN 990-AL-D14-1000-EL
Aluminium
D14 +0,05/-0,15
1000
11.0
1.5
anodized natural colour
0.1600
76090000
YES
Construction tubing GN 99...
GN 990-NI-D14-200-BL
Stainless Steel
D14 +0,05/-0,15
200
11.0
1.5
blank untreated
0.0930
73042400
YES
Construction tubing GN 99...
GN 990-NI-D14-500-BL
Stainless Steel
D14 +0,05/-0,15
500
11.0
1.5
blank untreated
0.2200
73042400
YES
Construction tubing GN 99...
GN 990-NI-D14-1000-BL
Stainless Steel
D14 +0,05/-0,15
1000
11.0
1.5
blank untreated
0.4670
73042400
YES
Construction tubing GN 99...
GN 990-AL-D15-200-EL
Aluminium
D15 +0,05/-0,15
200
12.0
1.5
anodized natural colour
0.0354
76090000
YES
Construction tubing GN 99...
GN 990-AL-D15-500-EL
Aluminium
D15 +0,05/-0,15
500
12.0
1.5
anodized natural colour
0.0885
76090000
YES
Construction tubing GN 99...
GN 990-AL-D15-1000-EL
Aluminium
D15 +0,05/-0,15
1000
12.0
1.5
anodized natural colour
0.1770
76090000
YES
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表