目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 900 DN - Adjustable slide units, type DN, with adjustable handle and digital position indicator
Ganter
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Adjustable Slide Units
GN 900
GN 900 DN
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_8/verstellschlitten/gn900/gn900_dn/gn900_dn_asmtab.prj},{NB=Verstellschlitten GN 900-80-170-50-DN-2 (0)},{PARTNUMBER=GN 900-80-170-50-DN-2},{B=80},{L1=170},{D3=22},{D4=80},{D5=22},{H1=20.5},{H2=35.5},{H3=36},{H4=10.0},{H5=10.0},{H6=51},{L3=120},{L4=8},{L5=16},{L6=24},{L7=31},{L8=55},{L9=27},{L10=33},{L11=66},{L12=25},{S=50},{T=2.0},{TX1=4.0},{WX1=1.0},{BX1=79.0},{BX2=16.00},{BX3=39.0},{HX1=35.0},{HX2=25.5},{HX3=18.5},{HX4=12.5},{HX5=13.5},{HX6=2.5},{HX7=4.6},{RX1=3.0},{RX2=5.0},{RX3=2.75},{RX4=3.0},{LX3=23.0},{LX4=8.4},{LX5=20.3},{LX6=11.0},{LX7=19.1},{LX8=12.2},{LX9=16.1},{VERS=3},{LX10=9.6},{LX11=18.7},{LX12=22.5},{LX13=10.8},{LX14=5.8},{LX15=39.8},{LX16=4.0},{LX17=2.5},{LX18=10.8},{LX19=60.7},{LX20=5.0},{VERS1=3.0},{WEIGHT=1.2800},{HUB=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
B
[mm]
L1
Length
[mm]
L2
Stroke
[mm]
D1
Thread
ⁿ/ₐ
D2
Thread
ⁿ/ₐ
D5
[mm]
H1
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L12
[mm]
L13
[mm]
S
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Adjustable slide unit GN ...
GN 900-50-95-25-DN-1
50
95
25
M6x1
M4
22
13.0
23
7.0
4.5
47
70
6
12
52
24
33
36
30
30
1.5
0.4263
84798997
YES
Adjustable slide unit GN ...
GN 900-50-95-25-DN-2
50
95
25
M6x1
M4
22
13.0
23
7.0
4.5
47
70
6
12
52
24
33
36
30
30
1.5
0.4553
84798997
YES
Adjustable slide unit GN ...
GN 900-50-120-50-DN-1
50
120
50
M6x1
M4
22
13.0
23
7.0
4.5
47
70
6
12
52
24
33
36
30
30
1.5
0.3700
84798997
YES
Adjustable slide unit GN ...
GN 900-50-120-50-DN-2
50
120
50
M6x1
M4
22
13.0
23
7.0
4.5
47
70
6
12
52
24
33
36
30
30
1.5
0.5000
84798997
YES
Adjustable slide unit GN ...
GN 900-50-145-75-DN-1
50
145
75
M6x1
M4
22
13.0
23
7.0
4.5
47
70
6
12
52
24
33
36
30
30
1.5
0.4863
84798997
YES
Adjustable slide unit GN ...
GN 900-50-145-75-DN-2
50
145
75
M6x1
M4
22
13.0
23
7.0
4.5
47
70
6
12
52
24
33
36
30
30
1.5
0.5153
84798997
YES
Adjustable slide unit GN ...
GN 900-50-170-100-DN-1
50
170
100
M6x1
M4
22
13.0
23
7.0
4.5
47
70
6
12
52
24
33
36
30
30
1.5
0.5200
84798997
YES
Adjustable slide unit GN ...
GN 900-50-170-100-DN-2
50
170
100
M6x1
M4
22
13.0
23
7.0
4.5
47
70
6
12
52
24
33
36
30
30
1.5
0.5600
84798997
YES
Adjustable slide unit GN ...
GN 900-80-145-25-DN-1
80
145
25
M8x1
M5
22
20.5
36
10.0
10.0
51
120
8
16
55
27
33
25
30
50
2.0
1.2000
84798997
YES
Adjustable slide unit GN ...
GN 900-80-145-25-DN-2
80
145
25
M8x1
M5
22
20.5
36
10.0
10.0
51
120
8
16
55
27
33
25
30
50
2.0
1.2200
84798997
YES
Adjustable slide unit GN ...
GN 900-80-170-50-DN-1
80
170
50
M8x1
M5
22
20.5
36
10.0
10.0
51
120
8
16
55
27
33
25
30
50
2.0
1.2500
84798997
YES
Adjustable slide unit GN ...
GN 900-80-170-50-DN-2
80
170
50
M8x1
M5
22
20.5
36
10.0
10.0
51
120
8
16
55
27
33
25
30
50
2.0
1.2800
84798997
YES
Adjustable slide unit GN ...
GN 900-80-195-75-DN-1
80
195
75
M8x1
M5
22
20.5
36
10.0
10.0
51
120
8
16
55
27
33
25
30
50
2.0
1.3400
84798997
YES
Adjustable slide unit GN ...
GN 900-80-195-75-DN-2
80
195
75
M8x1
M5
22
20.5
36
10.0
10.0
51
120
8
16
55
27
33
25
30
50
2.0
1.3600
84798997
YES
Adjustable slide unit GN ...
GN 900-80-220-100-DN-1
80
220
100
M8x1
M5
22
20.5
36
10.0
10.0
51
120
8
16
55
27
33
25
30
50
2.0
1.4000
84798997
YES
Adjustable slide unit GN ...
GN 900-80-220-100-DN-2
80
220
100
M8x1
M5
22
20.5
36
10.0
10.0
51
120
8
16
55
27
33
25
30
50
2.0
1.4600
84798997
YES
Adjustable slide unit GN ...
GN 900-120-185-25-DN-1
120
185
25
M10x1
M5
34
26.3
46
10.0
10.0
57
160
10
18
69
41
33
25
30
80
2.0
2.9220
84798997
YES
Adjustable slide unit GN ...
GN 900-120-185-25-DN-2
120
185
25
M10x1
M5
34
26.3
46
10.0
10.0
57
160
10
18
69
41
33
25
30
80
2.0
2.9510
84798997
YES
Adjustable slide unit GN ...
GN 900-120-210-50-DN-1
120
210
50
M10x1
M5
34
26.3
46
10.0
10.0
57
160
10
18
69
41
33
25
30
80
2.0
3.1210
84798997
YES
Adjustable slide unit GN ...
GN 900-120-210-50-DN-2
120
210
50
M10x1
M5
34
26.3
46
10.0
10.0
57
160
10
18
69
41
33
25
30
80
2.0
3.1500
84798997
YES
Adjustable slide unit GN ...
GN 900-120-235-75-DN-1
120
235
75
M10x1
M5
34
26.3
46
10.0
10.0
57
160
10
18
69
41
33
25
30
80
2.0
3.4130
84798997
YES
Adjustable slide unit GN ...
GN 900-120-235-75-DN-2
120
235
75
M10x1
M5
34
26.3
46
10.0
10.0
57
160
10
18
69
41
33
25
30
80
2.0
3.4420
84798997
YES
Adjustable slide unit GN ...
GN 900-120-260-100-DN-1
120
260
100
M10x1
M5
34
26.3
46
10.0
10.0
57
160
10
18
69
41
33
25
30
80
2.0
3.4630
84798997
YES
Adjustable slide unit GN ...
GN 900-120-260-100-DN-2
120
260
100
M10x1
M5
34
26.3
46
10.0
10.0
57
160
10
18
69
41
33
25
30
80
2.0
3.4920
84798997
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表