目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 900.4 A - Mounting plates, type A, without retaining bore
Ganter
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Adjustable Slide Units
GN 900.4
GN 900.4 A
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_8/verstellschlitten/gn900_4/gn900_4_a/gn900_4_a_asmtab.prj},{NB=Montageplatte GN 900.4-50-67-A},{PARTNUMBER=GN 900.4-50-67-A},{NORMNR=GN 900.4},{B=50},{L1=67},{D1=M3},{ZS=M5},{H1=8},{H2=7.0},{L2=58.0},{DX1=6.0},{DX2=3.3},{TX1=3.5},{BX1=30},{HX1=1.5},{DK=5.5},{PPATH=gn900_4_a_asmtpl.prj},{WEIGHT=0.1200},{CTN=84798997},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
B
Size of the slide
[mm]
L1
[mm]
D1
Cap head screws DIN 912
ⁿ/ₐ
H1
[mm]
H2
[mm]
L2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Mounting plate GN 900.4-3...
GN 900.4-30-41-A
30
41
M2,5
5
4.2
35.4
0.0290
84798997
YES
Mounting plate GN 900.4-5...
GN 900.4-50-67-A
50
67
M3
8
7.0
58.0
0.1200
84798997
YES
Mounting plate GN 900.4-8...
GN 900.4-80-105-A
80
105
M4
12
12.5
92.0
0.4400
84798997
YES
Mounting plate GN 900.4-1...
GN 900.4-120-145-A
120
145
M5
16
13.8
131.8
1.1000
84798997
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表