Gems Sensors LS-1700 - Gems Sensors LS-1700
Gems Sensors
Powered by
CAD模型選擇
{gemssensors/ls1700_asmtab.prj},{NB=26791},{PN=26791},{S=20 VA, N.O.},{PMAX=1000},{OT=-40°F to +250°F (-40°C to +121.1°C)},{MLSG=.85},{OWM=316 S.S., Epoxy},{FM=Teflon®},{SMM=316 S.S.},{SN=LS-1700},{PPATH=ls1700_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part Number
ⁿ/ₐ
S
Switch SPST
ⁿ/ₐ
PMAX
Pressure, PSI, Max.
ⁿ/ₐ
OT
Operating Temperature
ⁿ/ₐ
MLSG
Min. Liquid Sp.Gr.
ⁿ/ₐ
OWM
Other Wetted Material
ⁿ/ₐ
FM
Float Material
ⁿ/ₐ
SMM
Steam and Mounting Material
ⁿ/ₐ
SN
Series Number
ⁿ/ₐ
01701
01701
20 VA
300
Water: to 180°F (82.2°C);...
.45
316 S.S., Epoxy
Buna N
Brass
LS-1700
01702
01702
20 VA
300
Water: to 180°F (82.2°C);...
.45
316 S.S., Epoxy
Buna N
316 S.S.
LS-1700
26791
26791
20 VA, N.O.
1000
-40°F to +250°F (-40°C to...
.85
316 S.S., Epoxy
Teflon®
316 S.S.
LS-1700
27980
27980
20 VA, N.O.
1000
-40°F to +250°F (-40°C to...
.85
316 S.S., Epoxy
Teflon®
316 S.S.
LS-1700
01750
01750
20 VA
100
-40°F to +300°F (-40°C to...
.70
316 S.S.
316 S.S.
316 S.S.
LS-1750
79990
79990
20 VA
100
-40°F to +480°F (-40°C to...
.70
316 S.S.
316 S.S.
316 S.S.
LS-1750
01755
01755
20 VA
275
-40°F to +300°F (-40°C to...
.90
316 S.S.
316 S.S.
316 S.S.
LS-1755
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表