目錄: GETOtec
Created: 05.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
GETOtec
Mod. C+L+S - Accessori combination
GETOtec
Linearmodule
Electric cylinders
Series 6E Accessories
Powered by
CAD模型選擇
{getotec/linearmodule/elektrozylinder/6e_zubehoer/mod_c_l_s_asmtab.prj},{NB=C-41-50+L-41-50+S-50(0)_60},{MODC=C-41-50},{MODL=L-41-50},{MODS=S-50},{PHY=50},{E=64},{TG=46.5},{N=9.0},{XD=170.0},{CD=12},{L=16.0},{FL=27},{I=11.0},{M=27},{Z=25},{CDS=10 Nm},{ZROT=0},{INFO=Infotext},{PPATH=mod_c_l_s_asmtpl.prj},{PF=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
MODC
Mod. C
ⁿ/ₐ
MODL
Mod. L
ⁿ/ₐ
MODS
Mod. S
ⁿ/ₐ
PHY
Diameter
[mm]
E
[mm]
TG
[mm]
N
Ø N
[mm]
XD
[mm]
CD
Ø CD
[mm]
L
[mm]
FL
[mm]
I
[mm]
M
[mm]
Z
[mm]
CDS
Torque force
ⁿ/ₐ
C-41-32+L-41-32+S-32
C-41-32
L-41-32
S-32
32
47
32.5
6.5
142.0
10
12.5
22
9.5
22
30
5 Nm
C-41-40+L-41-40+S-40
C-41-40
L-41-40
S-40
40
52
38.0
6.5
160.0
12
16.0
25
9.0
25
40
5 Nm
C-41-50+L-41-50+S-50
C-41-50
L-41-50
S-50
50
64
46.5
9.0
170.0
12
16.0
27
11.0
27
25
10 Nm
C-H-41-63+L-41-63+S-63
C-H-41-63
L-41-63
S-63
63
74
56.5
9.0
190.0
16
21.0
32
11.0
32
36
10 Nm
C-H-41-80+L-41-80+S-80
C-H-41-80
L-41-80
S-80
80
94
72.0
11.0
210.0
16
22.0
36
14.0
36
34
20 Nm
C-H-41-100+L-41-100+S-100
C-H-41-100
L-41-100
S-100
100
114
89.0
11.0
230.0
20
27.0
41
14.0
41
38
20 Nm
C-H-41-125+L-41-125+S-125
C-H-41-125
L-41-125
S-125
125
140
110.0
13.0
275.0
25
30.0
50
20.0
50
30
25 Nm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表