目錄: GETOtec
Created: 05.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
GETOtec
Mod. GK - Self aligning rod
GETOtec
Linearmodule
Electric cylinders
Series 6E Accessories
Powered by
CAD模型選擇
{getotec/linearmodule/elektrozylinder/6e_zubehoer/snodo_autoallineante_mod_gk_asmtab.prj},{NB=GK-40-(0)-(0)},{MOD=GK-40},{PHY=40},{KK=M12X1.25},{L=75.5},{L1=35.000},{L3=24},{L4=7.5},{A=14},{D=22.0},{H=32},{I=30},{SW=19},{SW1=12},{SW2=19},{B1=6},{AX=22.000},{Z=4},{E=2},{KK1=12},{ETRANSL=0},{ZROT=0},{PPATH=snodo_autoallineante_mod_gk_asmsbl.prj},{INFO=infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MOD
Mod.
ⁿ/ₐ
PHY
Diameter
[mm]
KK
[mm]
L
[mm]
L1
[mm]
L3
[mm]
L4
[mm]
A
[mm]
D
[mm]
H
[mm]
I
[mm]
SW
[mm]
SW1
[mm]
SW2
[mm]
B1
[mm]
AX
[mm]
Z
[mm]
E
[mm]
GK-12-16
GK-12-16
12-16
M6X1
35.0
17.500
11
2.5
6
8.5
14
13
7
5
10
4
12.500
3
1
GK-20
GK-20
20
M8X1.25
57.0
26.000
21
5.0
8
12.5
19
17
11
7
13
4
16.000
4
2
GK-25-32
GK-25-32
25-32
M10X1.25
71.5
35.000
20
7.5
14
22.0
32
30
19
12
17
5
22.000
4
2
GK-40
GK-40
40
M12X1.25
75.5
35.000
24
7.5
14
22.0
32
30
19
12
19
6
22.000
4
2
GK-50-63
GK-50-63
50-63
M16X1.5
104.0
53.000
32
10.0
22
32.0
45
41
27
20
24
8
30.000
3
2
GK-80-100
GK-80-100
80-100
M20X1.5
119.0
53.000
40
10.0
22
32.0
45
41
27
20
30
10
37.000
3
2
GK-125
GK-125
125
M27X2
147.0
60.000
54
10.0
32
57.0
70
65
54
24
41
12
48.000
4
2
GK-160-200
GK-160-200
160-200
M36X2
190.0
77.000
72
15.5
39
57.0
75
70
54
32
55
14
68.000
4
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表