目錄: GIMOTA
Created: 16.01.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
GIMOTA
Plug part outdoor with EMI, socket contact
GIMOTA
Circularconnectors
Plug with bayonet coupling
Series GB
GB605
Powered by
CAD模型選擇
{gimota/circularconnectors/plug_with_bayonet_coupling/series_gb/gb605/steckerteil_fuer_auss_stift_mit_emv.prj},{NB=GB605-24-xxPx-xxx},{COMPANY=GIMOTA},{SIZE=24},{L1=37.6},{L2=29.5},{D1=51.5},{K1=28.5},{G1=1\"1/2-18},{B1=2},{B2=13.5},{B3=1},{D2=32.8},{D3=29.2},{D4=41.3},{D5=36.4},{D6=45},{D7=32.8},{D8=4.5},{F1=2.0},{S1=UNE},{G1X=1.37500},{H1=18.8},{H2=1},{H3=0.4},{L3=23.5},{L4=2.5},{L5=2},{L6=17.3},{L7=18.5},{L8=20.7},{L9=26},{L10=3},{L11=5},{L12=8.5},{L13=5.5},{K2=2.5},{W1=45},{W2=30},{W3=90},{N1=6},{N2=3},{N3=40},{N4=48},{ARTNR=GB605-24-xxPx-xxx}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
COMPANY
Company
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
L1
[mm]
L2
[mm]
D1
[mm]
K1
[mm]
G1
ⁿ/ₐ
GB605-18-xxPx-xxx
GIMOTA
GB605-18-xxPx-xxx
18
35.5
25.0
42.0
23.8
1"1/8-18
GB605-24-xxPx-xxx
GIMOTA
GB605-24-xxPx-xxx
24
37.6
29.5
51.5
28.5
1"1/2-18
GB605-32-xxPx-xxx
GIMOTA
GB605-32-xxPx-xxx
32
39.0
31.5
66.0
35.5
1"7/8-16
GB605-36-xxPx-xxx
GIMOTA
GB605-36-xxPx-xxx
36
39.0
31.5
73.0
39.0
2"1/16-16
GB605-40-xxPx-xxx
GIMOTA
GB605-40-xxPx-xxx
40
40.2
31.5
78.0
42.0
2"5/16-16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表