目錄: GIMOTA
Created: 16.01.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
GIMOTA
Plug part indoor, socket contact
GIMOTA
Circularconnectors
Plug with bayonet coupling
Series GR
GR60
Powered by
CAD模型選擇
{gimota/circularconnectors/plug_with_bayonet_coupling/series_gr/gr60/stecker_fuer_innen_buch.prj},{NB=GR60-20-xxSx-xxx},{COMPANY=GIMOTA},{SIZE=20},{L1=35.5},{L2=22.0},{L3=9.0},{D1=41.1},{G1=1\"1/4-18},{B1=2},{D2=39.0},{D3=34.5},{D4=30.0},{D5=26.4},{D6=23.6},{D7=26.6},{D8=4.5},{D9=24.4},{S1=UNE},{G1X=1.12500},{H1=20.0},{H2=15.50},{H3=1.0},{L4=7.0},{L5=6.5},{L6=1.5},{L7=18.5},{L8=20.7},{L9=0.4},{L10=3},{L11=3.0},{L12=1.5},{W1=60},{W2=90},{N1=3},{N2=80},{N3=35},{ARTNR=GR60-20-xxSx-xxx}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
COMPANY
Company
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
D1
[mm]
G1
ⁿ/ₐ
GR60-10SL-xxSx-xxx
GIMOTA
GR60-10SL-xxSx-xxx
10SL
25.5
15.8
6.5
23.3
5/8"-24
GR60-14s-xxSx-xxx
GIMOTA
GR60-14s-xxSx-xxx
14S
25.5
15.8
6.5
29.7
7/8"-20
GR60-16s-xxSx-xxx
GIMOTA
GR60-16s-xxSx-xxx
16S
25.8
15.8
6.5
32.9
1"-20
GR60-16-xxSx-xxx
GIMOTA
GR60-16-xxSx-xxx
16
35.3
22.0
9.0
33.6
1"-20
GR60-18-xxSx-xxx
GIMOTA
GR60-18-xxSx-xxx
18
35.5
22.0
9.0
37.0
1"1/8-18
GR60-20-xxSx-xxx
GIMOTA
GR60-20-xxSx-xxx
20
35.5
22.0
9.0
41.1
1"1/4-18
GR60-22-xxSx-xxx
GIMOTA
GR60-22-xxSx-xxx
22
35.6
22.0
9.0
43.2
1"3/8-18
GR60-24-xxSx-xxx
GIMOTA
GR60-24-xxSx-xxx
24
35.6
23.0
9.0
48.1
1"1/2-18
GR60-28-xxSx-xxx
GIMOTA
GR60-28-xxSx-xxx
28
35.6
23.0
9.0
53.0
1"5/8-18
GR60-32-xxSx-xxx
GIMOTA
GR60-32-xxSx-xxx
32
37.0
24.7
9.0
60.1
1"7/8-16
GR60-36-xxSx-xxx
GIMOTA
GR60-36-xxSx-xxx
36
37.0
24.7
9.0
66.2
2"1/16-16
GR60-40-xxSx-xxx
GIMOTA
GR60-40-xxSx-xxx
40
38.2
24.8
9.0
72.7
2"5/16-16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表