目錄: GIMOTA
Created: 16.01.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
GIMOTA
TRAC3ST3-8
GIMOTA
Data connectors
Trac D-Sub
Powered by
CAD模型選擇
{gimota/data_connectors/trac_d_sub/trac_3st3_8.prj},{NB=TRAC3ST3-8},{COMPANY=GIMOTA},{PARAMETER=TRAC3ST3-8},{L1=42.5},{L2=16},{L3=18},{L4=41.9},{L5=53.3},{L6=6},{L7=4.3},{L8=1.7},{L9=23},{L10=28},{L11=40},{L12=7},{L13=11},{L14=14},{L15=11.4},{L16=12.8},{L17=26},{L18=24.6},{L19=3.2},{L20=4.5},{L21=11},{L22=15.4},{L23=6},{L24=8},{L25=1.1},{L26=0.8},{L27=28.6},{L28=19},{L29=0.5},{L30=3.5},{L31=41.3},{L32=47.0},{L33=41.9},{L34=37.1},{L35=36.0},{L36=35.3},{L37=38.7},{L38=0.5},{L39=1.1},{L40=0.1},{L41=2.5},{L42=0.5},{L43=1.15},{L44=4},{L45=1.95},{L46=1.7},{L47=28.2},{L48=14},{D1=5.35},{D2=6},{D3=2},{D4=4.7},{D5=5.7},{K1=1},{K2=2},{K3=0.5},{K4=0.3},{K5=1.3},{K6=0.1},{W1=5},{W2=10},{W3=40},{W4=30},{W5=4},{N1=M3},{N1X=3.000},{VERS=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
COMPANY
Company
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
N1
[mm]
VERS
Version
ⁿ/ₐ
TRAC3ST3-8
GIMOTA
TRAC3ST3-8
42.5
16
18
41.9
53.3
M3
3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Front panel mount receptacle, with accessory-thread, through fixing holes, ...
GIMOTA
09.11.2023
TRAC3ST3-9
GIMOTA
09.11.2023
YP220BXR
Yamaha Motor Co., Ltd
07.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表