TSSF - Rod ends
MONDIAL - GTS
Electric Actuators
Accessories
Rod Accessories
Powered by
CAD模型選擇
{gts/electric_actuator/accessories/rod_accessories/rod_accessories_1.prj},{NB=DIN_24338-TG3},{SHA256=DEMoMYwcLo2VMHTbmzvYIIRu+l+zLQIGsL/Gufu2Oj4=},{INAME=din_243382dtg3},{NAME=din_24338-tg3},{NNCUSTOM=terminali asta-1},{NTCUSTOM=terminali asta-1},{NBCUSTOM=testa a snodo femmina DIN 24338},{LINACUSTOM=DIN_24338-TG3},{STEPFILE=DIN_24338-TG3},{PNGFILE=din_24338-xx},{DWGFILE=din_24338-tg3},{CODE=DIN_24338-TG3},{P=32},{Z=80},{S=32},{D1=72.0},{S1=28.0},{L=118},{F=M27x2},{LFMIN=37},{FC=67},{PESO=1.15}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
P
[mm]
Z
[mm]
S
[mm]
D1
[mm]
S1
[mm]
L
[mm]
F
[mm]
LFMIN
LF min
[mm]
FC
[kN]
PESO
Weight
[kg]
DIN_24338-TG1
DIN_24338-TG1
20
52
20
48.0
17.5
77
M16x1,5
23
30
0.35
DIN_24338-TG2
DIN_24338-TG2
25
65
25
59.5
22.0
96
M20x1,5
29
48
0.62
DIN_24338-TG3
DIN_24338-TG3
32
80
32
72.0
28.0
118
M27x2
37
67
1.15
DIN_24338-TG4
DIN_24338-TG4
50
120
50
110.5
42.0
179
M42x2
57
156
3.96
DIN_24338-TG5
DIN_24338-TG5
63
140
63
137.5
53.5
213
M48x2
64
255
6.80
DIN_24338-TG6
DIN_24338-TG6
80
180
80
171.5
68.0
270
M64x3
86
400
13.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表