FRF - Female fork ISO 12240-4 threaded
MONDIAL - GTS
Electric Actuators
Accessories
Rod Accessories
Powered by
CAD模型選擇
{gts/electric_actuator/accessories/rod_accessories/rod_accessories_4.prj},{NB=FRF-TG3},{SHA256=WDuSlrAX8XzNLzobhvhytpBrPbTamb3w4vAE4fbiWfA=},{INAME=frf2dtg3},{NAME=frf-tg3},{NTCUSTOM=forcella femmina con filetto ISO 12240-4},{NBCUSTOM=forcella femmina con filetto ISO 12240-4},{LINACUSTOM=FRF-TG3},{STEPFILE=FRF-TG3},{PNGFILE=frf-xx},{DWGFILE=frf-tg3},{CODE=FRF-TG3},{P=30},{Q=70},{W=32},{Z=80},{Z1=42},{F=M30x2},{R=40},{FC=50},{PESO=2.18}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
P
[mm]
Q
[mm]
W
[mm]
Z
[mm]
Z1
[mm]
F
[mm]
R
[mm]
FC
[kN]
PESO
Weight
[kg]
FRF-TG1
FRF-TG1
17
45
20
52
27
M16x2
25
20
0.53
FRF-TG2
FRF-TG2
20
56
25
65
34
M20x1,5
32
32
1.12
FRF-TG3
FRF-TG3
30
70
32
80
42
M30x2
40
50
2.18
FRF-TG4
FRF-TG4
50
110
50
120
64
M45x3
63
125
7.60
FRF-TG5
FRF-TG5
60
140
63
140
75
M52x3
71
200
17.70
FRF-TG6
FRF-TG6
80
170
80
180
94
M64x4
90
320
30.60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表