slovenčina
English
Sprockets for taper bush simplex 1 1/2"x1" (24 B-1)
Haberkorn
Driving elements
Chain wheels
For Taper Lock
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/for_taper_lock/simplex_sprockets_24b_1_t_l.prj},{NB=N40030},{NAME=Sprocket for taper bush simplex 1 1/2\"x1\" Z19, TL3020},{ZX=19},{Z=19},{DE=245.5},{DP=231.49},{CNSORDERNO=N40030},{DM=140},{A=51},{TAPERBUSH=3020},{TIPO=1},{KG=6.85},{B1=23.6},{C=4},{R3=38},{L5=0.0},{L3=0},{L4=0},{DM100=0},{DM200=0},{L1=0},{L2=0},{CNSORDERNO2=381420019}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
A
[mm]
TAPERBUSH
Taper bush
ⁿ/ₐ
TIPO
Type
ⁿ/ₐ
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
N40023
Sprocket for taper bush s...
11
149.0
135.21
N40023
90
32
2012
1
1.70
23.6
4
38
N40024
Sprocket for taper bush s...
12
161.0
147.22
N40024
90
32
2012
1
2.16
23.6
4
38
N40025
Sprocket for taper bush s...
13
173.0
159.18
N40025
110
44
2517
1
2.77
23.6
4
38
N40026
Sprocket for taper bush s...
14
185.0
171.22
N40026
120
44
2517
1
3.60
23.6
4
38
N40027
Sprocket for taper bush s...
15
197.0
183.26
N40027
120
44
2517
1
4.20
23.6
4
38
N40028
Sprocket for taper bush s...
17
221.0
207.34
N40028
140
51
3020
1
5.40
23.6
4
38
N40029
Sprocket for taper bush s...
18
233.0
219.42
N40029
140
51
3020
1
6.10
23.6
4
38
N40030
Sprocket for taper bush s...
19
245.5
231.49
N40030
140
51
3020
1
6.85
23.6
4
38
N40031
Sprocket for taper bush s...
20
257.5
243.57
N40031
140
51
3020
1
7.76
23.6
4
38
N40032
Sprocket for taper bush s...
21
270.5
255.65
N40032
140
51
3020
1
8.52
23.6
4
38
N40033
Sprocket for taper bush s...
23
294.5
279.80
N40033
160
51
3020
1
11.31
23.6
4
38
N40034
Sprocket for taper bush s...
25
319.0
304.00
N40034
160
51
3020
1
13.33
23.6
4
38
N40035
Sprocket for taper bush s...
30
379.5
364.50
N40035
160
51
3020
1
19.00
23.6
4
38
N40036
Sprocket for taper bush s...
38*
476.5
461.39
N40036
160
76
3030
6
24.00
23.6
4
38
N40037
Sprocket for taper bush s...
57*
707.5
691.63
N40037
160
76
3030
6
45.00
23.6
4
38
N40038
Sprocket for taper bush s...
76*
939.0
921.98
N40038
175
89
3535
6
70.00
23.6
4
38
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表