slovenčina
English
Sprockets duplex 1/2"x5/16" (08 B-2)
Haberkorn
Driving elements
Chain wheels
Sprockets
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/sprockets/duplex_sprockets_08b_2.prj},{NB=T12223},{NAME=Sprocket duplex 1/2\"x5/16\" Z28},{Z=28},{DE=118.3},{DP=113.42},{CNSORDERNO=T12223},{DM=90},{DMX=90.0},{D2=16},{A=40},{KG=2.34},{B2=21},{B1=7.0},{C=1.3},{R3=13},{CNSORDERNO2=102340028}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D2
[mm]
A
[mm]
KG
[kg]
B2
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
T12938
Sprocket duplex 1/2"x5/16...
8
38.0
33.18
T12938
20
10
32
0.09
21
7.0
1.3
13
T12939
Sprocket duplex 1/2"x5/16...
9
42.0
37.13
T12939
24
10
32
0.13
21
7.0
1.3
13
T10874
Sprocket duplex 1/2"x5/16...
10
45.9
41.10
T10874
28
10
32
0.18
21
7.0
1.3
13
T12216
Sprocket duplex 1/2"x5/16...
11
49.9
45.07
T12216
32
12
35
0.24
21
7.0
1.3
13
T10875
Sprocket duplex 1/2"x5/16...
12
53.9
49.07
T10875
35
12
35
0.30
21
7.0
1.3
13
T09393
Sprocket duplex 1/2"x5/16...
13
57.9
53.06
T09393
38
12
35
0.36
21
7.0
1.3
13
T12217
Sprocket duplex 1/2"x5/16...
14
61.9
57.07
T12217
42
10
35
0.44
21
7.0
1.3
13
T09558
Sprocket duplex 1/2"x5/16...
15
65.9
61.09
T09558
46
12
35
0.52
21
7.0
1.3
13
T12940
Sprocket duplex 1/2"x5/16...
16
69.9
65.10
T12940
50
16
38
0.63
21
7.0
1.3
13
T09394
Sprocket duplex 1/2"x5/16...
17
74.0
69.11
T09394
54
16
38
0.73
21
7.0
1.3
13
T12941
Sprocket duplex 1/2"x5/16...
18
78.0
73.14
T12941
58
16
38
0.85
21
7.0
1.3
13
T10876
Sprocket duplex 1/2"x5/16...
19
82.0
77.16
T10876
62
16
38
0.97
21
7.0
1.3
13
T09879
Sprocket duplex 1/2"x5/16...
20
86.0
81.19
T09879
66
16
38
1.10
21
7.0
1.3
13
T10877
Sprocket duplex 1/2"x5/16...
21
90.1
85.22
T10877
70
16
40
1.29
21
7.0
1.3
13
T12218
Sprocket duplex 1/2"x5/16...
22
94.1
89.24
T12218
70
16
40
1.37
21
7.0
1.3
13
T12219
Sprocket duplex 1/2"x5/16...
23
98.1
93.27
T12219
70
16
40
1.46
21
7.0
1.3
13
T12220
Sprocket duplex 1/2"x5/16...
24
102.1
97.29
T12220
75
16
40
1.64
21
7.0
1.3
13
T12221
Sprocket duplex 1/2"x5/16...
25
106.2
101.33
T12221
80
16
40
1.82
21
7.0
1.3
13
T12882
Sprocket duplex 1/2"x5/16...
26
110.2
105.36
T12882
85
16
40
2.02
21
7.0
1.3
13
T12222
Sprocket duplex 1/2"x5/16...
27
114.2
109.40
T12222
85
16
40
2.12
21
7.0
1.3
13
T12223
Sprocket duplex 1/2"x5/16...
28
118.3
113.42
T12223
90
16
40
2.34
21
7.0
1.3
13
T12942
Sprocket duplex 1/2"x5/16...
29
122.3
117.46
T12942
95
16
40
2.56
21
7.0
1.3
13
T10878
Sprocket duplex 1/2"x5/16...
30
126.3
121.50
T10878
100
16
40
2.79
21
7.0
1.3
13
T12943
Sprocket duplex 1/2"x5/16...
31
130.4
125.54
T12943
100
20
40
2.87
21
7.0
1.3
13
T12224
Sprocket duplex 1/2"x5/16...
32
134.4
129.56
T12224
100
20
40
3.00
21
7.0
1.3
13
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表