slovenčina
English
Sprockets ASA 80 simplex 25,4 x 15,88mm (16 A-1)
Haberkorn
Driving elements
Chain wheels
Sprockets ASA
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/sprockets_asa/simplex_sprockets_asa_80.prj},{NB=N03084},{NAME=Sprocket simplex ASA 80 25,4x15,88mm Z20},{Z=20},{DE=173.9},{DP=162.38},{CNSORDERNO=N03084},{DM=100},{D1=20},{A=45},{KG=4.02},{B1=14.6},{C=3.2},{R3=27},{CNSORDERNO2=131080020}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
N03074
Sprocket simplex ASA 80 2...
8
77.9
66.37
N03074
42
16
35
0.47
14.6
3.2
27
N03075
Sprocket simplex ASA 80 2...
9
85.8
74.27
N03075
50
16
35
0.65
14.6
3.2
27
N03076
Sprocket simplex ASA 80 2...
10
93.8
82.19
N03076
55
16
35
0.82
14.6
3.2
27
N03077
Sprocket simplex ASA 80 2...
11
101.7
90.14
N03077
61
16
40
1.13
14.6
3.2
27
N03078
Sprocket simplex ASA 80 2...
12
109.7
98.14
N03078
69
16
40
1.42
14.6
3.2
27
N03079
Sprocket simplex ASA 80 2...
13
117.7
106.12
N03079
78
16
40
1.77
14.6
3.2
27
N03080
Sprocket simplex ASA 80 2...
14
125.7
114.15
N03080
84
16
40
2.07
14.6
3.2
27
N08016
Sprocket simplex ASA 80 2...
15
133.7
122.17
N08016
92
16
40
2.46
14.6
3.2
27
N03081
Sprocket simplex ASA 80 2...
16
141.8
130.20
N03081
100
20
45
3.13
14.6
3.2
27
N03082
Sprocket simplex ASA 80 2...
17
149.8
138.22
N03082
100
20
45
3.34
14.6
3.2
27
F07456
Sprocket simplex ASA 80 2...
18
157.8
146.28
F07456
100
20
45
3.55
14.6
3.2
27
N03083
Sprocket simplex ASA 80 2...
19
165.9
154.33
N03083
100
20
45
3.78
14.6
3.2
27
N03084
Sprocket simplex ASA 80 2...
20
173.9
162.38
N03084
100
20
45
4.02
14.6
3.2
27
N03085
Sprocket simplex ASA 80 2...
21
182.0
170.43
N03085
110
20
50
5.01
14.6
3.2
27
N03086
Sprocket simplex ASA 80 2...
22
190.1
178.48
N03086
110
20
50
5.26
14.6
3.2
27
N03087
Sprocket simplex ASA 80 2...
23
198.1
186.53
N03087
110
20
50
5.56
14.6
3.2
27
N03088
Sprocket simplex ASA 80 2...
24
206.2
194.59
N03088
110
20
50
5.85
14.6
3.2
27
F12313
Sprocket simplex ASA 80 2...
25
214.2
202.66
F12313
110
20
50
6.16
14.6
3.2
27
N03089
Sprocket simplex ASA 80 2...
26
222.3
210.72
N03089
120
20
50
6.96
14.6
3.2
27
N03090
Sprocket simplex ASA 80 2...
27
230.4
218.79
N03090
120
20
50
7.29
14.6
3.2
27
N03091
Sprocket simplex ASA 80 2...
28
238.4
226.85
N03091
120
20
50
7.64
14.6
3.2
27
N03092
Sprocket simplex ASA 80 2...
29
246.5
234.92
N03092
120
20
50
7.78
14.6
3.2
27
N03093
Sprocket simplex ASA 80 2...
30
254.6
243.00
N03093
120
20
50
7.96
14.6
3.2
27
N03094
Sprocket simplex ASA 80 2...
34
286.9
275.28
N03094
120
25
50
9.92
14.6
3.2
27
N03095
Sprocket simplex ASA 80 2...
35
294.9
283.36
N03095
120
25
50
10.36
14.6
3.2
27
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表