slovenčina
English
Roller chains duplex DIN 8187
Haberkorn
Driving elements
Chains
Economic DIN 8187
Powered by
CAD模型選擇
{haberkorn/driving_elements/chains/economic_din_8187/duplex_chains_src_iso_asmtab.prj},{NB=T48540},{NAME=Roller chain duplex 16 B-2 (1\"x17,02mm) },{ISO=16B-2},{CNSORDERNO=T48540},{P=25.400},{PI=1\"},{B1=17.02},{D2=8.28},{D1=15.88},{A2=68.0},{G=21.08},{E=31.88},{FB=106.0},{KG=5.03},{PPATH=duplex_chains_src_iso_asmtpl.prj},{CNSORDERNO2=700125200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
NAME
Name
ⁿ/ₐ
ISO
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p
[mm]
PI
p
[Inch]
B1
b1 min.
[mm]
D2
d2
[mm]
D1
d1 max.
[mm]
A2
a2 max.
[mm]
G
g max.
[mm]
E
e
[mm]
FB
min
[KN]
KG
q ?
[kg/m]
T82206
Roller chain duplex 05 B-...
05B-2
T82206
8.000
-
3.00
2.31
5.00
14.3
7.11
5.64
7.8
0.32
T48324
Roller chain duplex 06 B-...
06B-2
T48324
9.525
3/8"
5.72
3.28
6.35
23.8
8.26
10.24
16.9
0.76
T48531
Roller chain duplex 08 B-...
08B-2
T48531
12.700
1/2"
7.75
4.45
8.51
31.0
11.81
13.92
31.1
1.31
T48534
Roller chain duplex 10 B-...
10B-2
T48534
15.875
5/8"
9.65
5.08
10.16
36.2
14.73
16.59
44.5
1.79
T48537
Roller chain duplex 12 B-...
12B-2
T48537
19.050
3/4"
11.68
5.72
12.07
42.2
16.13
19.46
57.8
2.50
T48540
Roller chain duplex 16 B-...
16B-2
T48540
25.400
1"
17.02
8.28
15.88
68.0
21.08
31.88
106.0
5.03
T48543
Roller chain duplex 20 B-...
20B-2
T48543
31.750
1"1/4
19.56
10.19
19.05
79.7
26.42
36.45
170.0
7.33
T48545
Roller chain duplex 24 B-...
24B-2
T48545
38.100
1"1/2
25.40
14.63
25.40
101.8
33.40
48.36
280.0
13.50
T44419
Roller chain duplex 28 B-...
28B-2
T44419
44.450
1"3/4
30.99
15.90
27.94
124.7
37.08
59.56
360.0
16.96
T44422
Roller chain duplex 32 B-...
32B-2
T44422
50.800
2"
30.99
17.81
29.21
126.0
42.99
58.55
450.0
18.74
547877
Roller chain duplex 40 B-...
40B-2
547877
63.500
2"1/2
38.10
22.89
39.37
154.0
52.90
72.29
630.0
30.72
547896
Roller chain duplex 48 B-...
48B-2
547896
76.200
3"
45.72
29.24
48.26
190.0
63.80
91.21
1000.0
48.54
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表