slovenčina
English
Conical straight toothed gears type B 1:1 module 3,5
Haberkorn
Driving elements
Racks, gears and conical gears
Conical gears
Straight toothed
Powered by
CAD模型選擇
{haberkorn/driving_elements/racks_gears_conical_gears/conical_gears/conical_straight_toothed_gears/conical_gears_type_b_r_1_1_mod3_5.prj},{NB=F19133},{NAME=Conical straight toothed gear type B module 3,5 Z19 1:1},{MODULE=3.5},{Z=19},{CNSORDERNO=F19133},{DE=71.4},{DP=66.5},{A=36.9},{F=15},{DN=50.3},{D1=15},{DM=58},{L=0},{LM=18},{KG=0.59},{ANGLE=45.000},{CNSORDERNO2=441035019}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
NAME
Name
ⁿ/ₐ
MODULE
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
DE
De
[mm]
DP
Dp
[mm]
A
[mm]
F
[mm]
DN
Dn
[mm]
D1
[mm]
DM
dm
[mm]
L
[mm]
LM
Lm
[mm]
KG
[kg]
F19132
Conical straight toothed ...
3.5
16
F19132
60.9
56.0
36.4
14
45.3
15
53
0
20
0.41
F19133
Conical straight toothed ...
3.5
19
F19133
71.4
66.5
36.9
15
50.3
15
58
0
18
0.59
F19134
Conical straight toothed ...
3.5
22
F19134
81.9
77.0
39.1
17
55.3
15
64
0
18
0.84
F19135
Conical straight toothed ...
3.5
26
F19135
95.9
91.0
42.2
20
60.3
20
72
0
20
1.17
F19136
Conical straight toothed ...
3.5
30
F19136
110.0
105.0
47.3
23
70.3
20
82
43
22
1.69
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表