slovenčina
English
Taper bushes Taper Lock 5050
Haberkorn
Driving elements
Shaft - hub connections
Taper bushes Taper Lock
Powered by
CAD模型選擇
{haberkorn/driving_elements/shaft_hub_connections/taper_bushes_taper_lock/taper_bushes_5050.prj},{NB=T31206},{NAME=Taper bush Taper Lock 5050/90},{D=90},{CNSORDERNO=T31206},{B=25},{T2=5.4},{KG=14.43},{D1=178},{L=127},{SCREW=7/8''},{CDS=271},{BUSSOLA=5050},{D100BUSSOLA=34.000},{DH1BUSSOLA=20.000},{DH2BUSSOLA=24.000},{D2BUSSOLA=170.69},{SH=140.000},{DBUSSOLA=22.6},{DH1=93.000},{DH2=80.000},{DH3=95.000},{CNSORDERNO2=395050090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
NAME
Name
ⁿ/ₐ
D
Hole diameter (d)
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
B
[mm]
T2
[mm]
KG
[kg]
D1
Larger diameter (D1)
[mm]
L
Length
[mm]
SCREW
Screw
ⁿ/ₐ
CDS
Tightening torque
[Nm]
F07968
Taper bush Taper Lock 505...
65
F07968
18
4.4
16.70
178
127
7/8''
271
T31202
Taper bush Taper Lock 505...
70
T31202
20
4.9
16.70
178
127
7/8''
271
T31203
Taper bush Taper Lock 505...
75
T31203
20
4.9
16.05
178
127
7/8''
271
T31204
Taper bush Taper Lock 505...
80
T31204
22
5.4
15.56
178
127
7/8''
271
T31205
Taper bush Taper Lock 505...
85
T31205
22
5.4
15.00
178
127
7/8''
271
T31206
Taper bush Taper Lock 505...
90
T31206
25
5.4
14.43
178
127
7/8''
271
T31207
Taper bush Taper Lock 505...
95
T31207
25
5.4
13.88
178
127
7/8''
271
T31208
Taper bush Taper Lock 505...
100
T31208
28
6.4
13.05
178
127
7/8''
271
T31209
Taper bush Taper Lock 505...
110
T31209
28
6.4
11.56
178
127
7/8''
271
T36007
Taper bush Taper Lock 505...
115
T36007
32
7.4
178
127
7/8''
271
T31210
Taper bush Taper Lock 505...
120
T31210
32
7.4
9.78
178
127
7/8''
271
T31211
Taper bush Taper Lock 505...
125
T31211
32
7.4
9.05
178
127
7/8''
271
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表