slovenčina
English
Timing belt pulleys MXL 025 for belt width 025 (1/4" = 6,35 mm)
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys inch
Pilot bore
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_inch/pilot_bore/t_belt_pulleys_with_pilot_bore_mxl025_asmtab.prj},{NB=554472},{NAME=Timing belt pulley inch profile 30 MXL 025/2F},{DESCRIPTION=30 MXL 025},{CNSORDERNO=554472},{TYPE=2F},{MAT=Al},{Z=30},{DP=19.40},{DE=18.90},{DF=23},{DM=12},{F=11.0},{L=16},{D=4},{N=107},{KG=0.02},{I=14.0},{PPATH=t_belt_pulleys_with_pilot_bore_mxl_asmtpl.prj},{CNSORDERNO2=12025030}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
554466
Timing belt pulley inch p...
16 MXL 025
554466
1F
Al
16
10.35
9.84
15
15
8.5
16
0
101
0.01
554467
Timing belt pulley inch p...
18 MXL 025
554467
1F
Al
18
11.64
11.13
16
16
8.5
16
0
102
0.01
554468
Timing belt pulley inch p...
20 MXL 025
554468
1F
Al
20
12.94
12.43
16
16
8.5
16
0
102
0.01
554469
Timing belt pulley inch p...
22 MXL 025
554469
2F
Al
22
14.23
13.72
18
10
11.0
16
3
104
0.01
554470
Timing belt pulley inch p...
24 MXL 025
554470
2F
Al
24
15.52
15.02
18
10
11.0
16
3
104
0.01
554471
Timing belt pulley inch p...
28 MXL 025
554471
2F
Al
28
18.11
17.60
23
11
11.0
16
3
107
0.01
554472
Timing belt pulley inch p...
30 MXL 025
554472
2F
Al
30
19.40
18.90
23
12
11.0
16
4
107
0.02
554473
Timing belt pulley inch p...
32 MXL 025
554473
2F
Al
32
20.70
20.19
25
14
11.0
16
4
108
0.02
554474
Timing belt pulley inch p...
36 MXL 025
554474
2F
Al
36
23.29
22.78
28
16
11.0
16
4
109
0.02
554475
Timing belt pulley inch p...
40 MXL 025
554475
2F
Al
40
25.87
25.36
32
18
11.0
16
4
110
0.03
554476
Timing belt pulley inch p...
42 MXL 025
554476
2F
Al
42
27.17
26.66
32
18
11.0
16
5
110
0.03
554477
Timing belt pulley inch p...
44 MXL 025
554477
2F
Al
44
28.46
27.95
36
18
11.0
16
5
111
0.03
554478
Timing belt pulley inch p...
48 MXL 025
554478
2
Al
48
31.05
30.54
0
20
11.0
16
5
0
0.03
554479
Timing belt pulley inch p...
60 MXL 025
554479
2
Al
60
38.81
38.30
0
24
11.0
16
5
0
0.04
554480
Timing belt pulley inch p...
72 MXL 025
554480
2
Al
72
46.57
46.06
0
25
11.0
16
6
0
0.05
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表