目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22120. - Locking nuts
Halder
Standard Parts
Machine and Fixture Elements
EH 22110. Index Plungers, compact with hexagon and locking
Lock Nuts
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2211_rastbolzen_kompakt_mit_sechskantbund_und_a/kontermuttern/eh_2211_103_m.prj},{NB=EH 22120.0122 Kontermutter},{BESTNR=22120.0122},{BESTNR1=2212.122},{MAT=Stahl},{AUS=Kontermuttern ISO 8675 (DIN 439) fuer folgende Groessen},{D2=M24 x 2},{DNDM=24.000},{DKDM=20.319},{P=2.000},{G=58},{VERZ=4.000},{H=10.000},{SW=36.000},{VERS2=1.000},{FUNC=Arresting, Indexing, Positioning, Resting, Locking, Re-Adjusting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
material
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D2
thread
ⁿ/ₐ
G
weight
[g]
EH 22120.0114 Locking Nut
22120.0114
steel
Locking Nuts ISO 8675 (DI...
M 8 x 1.0
3
EH 22120.0115 Locking Nut
22120.0115
steel
Locking Nuts ISO 8675 (DI...
M10 x 1.0
6
EH 22120.0116 Locking Nut
22120.0116
steel
Locking Nuts ISO 8675 (DI...
M12 x 1.5
9
EH 22120.0118 Locking Nut
22120.0118
steel
Locking Nuts ISO 8675 (DI...
M16 x 1.5
18
EH 22120.0120 Locking Nut
22120.0120
steel
Locking Nuts ISO 8675 (DI...
M20 x 1.5
32
EH 22120.0122 Locking Nut
22120.0122
steel
Locking Nuts ISO 8675 (DI...
M24 x 2
58
EH 22120.0514 Locking Nut
22120.0514
Stainless Steel
Locking Nuts ISO 8675 (DI...
M 8 x 1.0
3
EH 22120.0515 Locking Nut
22120.0515
Stainless Steel
Locking Nuts ISO 8675 (DI...
M10 x 1.0
6
EH 22120.0516 Locking Nut
22120.0516
Stainless Steel
Locking Nuts ISO 8675 (DI...
M12 x 1.5
9
EH 22120.0518 Locking Nut
22120.0518
Stainless Steel
Locking Nuts ISO 8675 (DI...
M16 x 1.5
18
EH 22120.0520 Locking Nut
22120.0520
Stainless Steel
Locking Nuts ISO 8675 (DI...
M20 x 1.5
32
EH 22120.0522 Locking Nut
22120.0522
Stainless Steel
Locking Nuts ISO 8675 (DI...
M24 x 2
58
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表