目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22110. - Index Plungers with mounting flange, horizontal / with knob and locking
Halder
Standard Parts
Machine and Fixture Elements
EH 22110. Index Plungers, with mounting flange, horizontal
Index Plungers, with mounting flange, horizontal, with knob and locking
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2211_raszbolzen_mit_anschraubflansch/mit_knopf_und_arretierung/eh_22110_344_mit_knopf_asmtab.prj},{NB=EH 22110.0345 Rastbolzen (closed)},{BESTNR=22110.0345},{BESTNR1=2211.345},{AUS=mit Knopf und Arretierung},{POS=eingerastet},{D1=5},{D2=16},{B1=25.5},{B2=28},{B3=8.0},{B4=4.3},{H1=4.5},{H2=9.5},{K1=18},{K2=5.0},{K3=10},{K4=10.5},{L1=43.5},{L2=5},{F1=5},{F2=24},{G=26},{X=17.750},{Y=1.875},{Z=2.5},{Z1=5},{Z2=8},{PPATH=mit_knopf_und_arretierung_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
h11
[mm]
B4
-0,2
[mm]
K1
±0.05
[mm]
K2
[mm]
K3
[mm]
K4
[mm]
L1
[mm]
F1
spring load ~
[N]
F2
spring load ~
[N]
G
weight
[g]
EH 22110.0344 Index Plung...
22110.0344
with knob and locking
4
3.3
14
4.0
8
7.0
33.0
3
12
12
EH 22110.0345 Index Plung...
22110.0345
with knob and locking
5
4.3
18
5.0
10
10.5
43.5
5
24
26
EH 22110.0346 Index Plung...
22110.0346
with knob and locking
6
5.4
21
5.5
12
13.0
52.0
5
21
40
EH 22110.0348 Index Plung...
22110.0348
with knob and locking
8
5.4
23
5.5
12
20.0
63.5
6
22
67
EH 22110.0350 Index Plung...
22110.0350
with knob and locking
10
6.5
27
6.0
15
18.5
72.5
4
25
98
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表