目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22400. - Locating Bushings with flange, for ball lock pins and socket pins
Halder
Standard Parts
Machine and Fixture Elements
EH 22400. Locating Bushings with flange, for ball lock pins and socket pins
with round flange
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22400/eh_22400_r/eh_22400_r.prj},{NB=EH 22400.0408 Aufnahmebuchse},{BESTNR=22400.0408},{AUS=mit rundem Flansch},{D1=8},{D2=10},{D3=12},{D4=11.9},{D5=4.5},{D6=30},{D7=22},{L1=19},{L2=10.3},{L3=16.5},{L4=0},{L5=0},{L6=0},{G=14},{FUNC=Positioning, Safety, Closing, Connecting, Locking, Re-Adjusting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Finish
ⁿ/ₐ
D1
H11
[mm]
D2
[mm]
D3
-0.05
[mm]
D4
-0.1
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
G
weight
[g]
22400.0405 Locating Pins
22400.0405
mit rundem Flansch
5
8
10
9.9
3.4
25
19
12
5.4
9.5
9
22400.0406 Locating Pins
22400.0406
mit rundem Flansch
6
8
10
9.9
3.4
25
19
13
5.3
10.5
9
22400.0408 Locating Pins
22400.0408
mit rundem Flansch
8
10
12
11.9
4.5
30
22
19
10.3
16.5
14
22400.0410 Locating Pins
22400.0410
mit rundem Flansch
10
13
16
15.9
4.5
35
27
21
10.2
18.5
24
22400.0412 Locating Pins
22400.0412
mit rundem Flansch
12
15
19
18.9
4.5
40
30
27
15.2
24.5
41
22400.0416 Locating Pins
22400.0416
mit rundem Flansch
16
20
24
23.9
5.5
50
40
30
15.3
27.5
63
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表