目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22400. - Locating Bushes for ball-lock pins, with internal hexagon
Halder
Standard Parts
Machine and Fixture Elements
EH 22400. Locating Bushings, for ball lock pins and socket pins
with outer hexagonal
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2240_abuchsen/eh_2240_abuchsen_as/eh_2240_abuchsen_as.prj},{NB=EH 22400.0916 Aufnahmebuchse},{BESTNR=22400.0916},{BESTNR1=2240.916},{AUS=mit Außensechskant},{D1=16},{D2=M30},{D3=36},{D4=19.5},{D5=26.500},{L1=39},{L2=29},{L3=15.5},{L4=23.5},{L5=6.1},{L6=12.8},{L8=24.800},{SW=24},{G=124},{DK=26.500},{Z1=0.500},{Z2=1.750},{Z3=0.500},{Z4=2.000},{W1=15.000},{Z5=5.000},{F=L},{Z6=0.720},{NDM=30.000},{FUNC=Positioning, Safety, Closing, Connecting, Locking, Re-Adjusting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
H11
[mm]
D2
thread
ⁿ/ₐ
D3
h9
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
SW
[mm]
G
weight
[g]
22400.0916 Locating Pins
22400.0916
with outer hexagon
16
M30
36
19.5
39
29
15.5
23.5
6.1
12.8
24
124
22400.0920 Locating Pins
22400.0920
with outer hexagon
20
M36
45
25.5
49
38
17.5
31.5
7.7
19.3
30
208
22400.0924 Locating Pins
22400.0924
with outer hexagon
25
M42
50
32.0
65
50
26.5
38.5
13.3
21.8
36
415
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表