目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22593. - Support Legs with screw over M16
Halder
Standard Parts
Machine and Fixture Elements
EH 22593. Support Legs
with screw - over M16
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22593/mit_schraube_ab_m16/eh_22593_asmtab.prj},{NB=22593.0745 Stellfuesse (0)},{BESTNR=22593.0745},{MAT=Stahl},{PARTNUMBER=GN 40-80-M24-200-A0-UK},{ROT=0},{D1=80},{D2=M24},{L1=200},{H1=3.0},{L2=22},{SW3=36},{G=820},{NDM=24},{FORM=A0},{H33=-},{H44=22},{FORMX='B0','A0','A1','D3'},{AUSF=UK},{AUSF1='U','UK'},{L11='100','125','150','200'},{LL='-'},{L21='100','150','200'},{L31='159','209','259'},{L77=-},{D3=-},{D3X=8.6},{H22=2.0},{H66=5},{M=-},{M2X=64},{H5=18},{L4=67},{L5=67},{SW11=19},{SW22=19},{SW33=12},{SW77=-},{TT=-},{SW4=17},{SW5=20},{SW6=30},{SW66=-},{PPATH=../mit_schraube_m8_m12/eh_22593_asmtpl.prj},{PRAVER=2},{COLOR=0.50,0.50,0.50,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
[mm]
D2
thread
ⁿ/ₐ
L1
[mm]
H1
[mm]
L2
[mm]
SW1
[mm]
SW2
[mm]
SW3
[mm]
G
Weight
[g]
22593.0605 Support Leg
22593.0605
Stahl
40
M16
75
2.0
17
12
8
24
153
22593.0610 Support Leg
22593.0610
Stahl
40
M16
100
2.0
17
12
8
24
192
22593.0615 Support Leg
22593.0615
Stahl
40
M16
125
2.0
17
12
8
24
215
22593.0620 Support Leg
22593.0620
Stahl
40
M16
150
2.0
17
12
8
24
251
22593.0625 Support Leg
22593.0625
Stahl
40
M16
200
2.0
17
12
8
24
320
22593.0630 Support Leg
22593.0630
Stahl
50
M16
75
2.5
17
12
8
24
176
22593.0635 Support Leg
22593.0635
Stahl
50
M16
100
2.5
17
12
8
24
205
22593.0640 Support Leg
22593.0640
Stahl
50
M16
125
2.5
17
12
8
24
236
22593.0645 Support Leg
22593.0645
Stahl
50
M16
150
2.5
17
12
8
24
262
22593.0650 Support Leg
22593.0650
Stahl
50
M16
200
2.5
17
12
8
24
331
22593.0655 Support Leg
22593.0655
Stahl
60
M16
75
2.5
17
12
8
24
195
22593.0660 Support Leg
22593.0660
Stahl
60
M16
100
2.5
17
12
8
24
225
22593.0665 Support Leg
22593.0665
Stahl
60
M16
125
2.5
17
12
8
24
259
22593.0670 Support Leg
22593.0670
Stahl
60
M16
150
2.5
17
12
8
24
283
22593.0675 Support Leg
22593.0675
Stahl
60
M16
200
2.5
17
12
8
24
348
22593.0680 Support Leg
22593.0680
Stahl
80
M16
75
3.0
18
12
8
24
252
22593.0685 Support Leg
22593.0685
Stahl
80
M16
100
3.0
18
12
8
24
300
22593.0690 Support Leg
22593.0690
Stahl
80
M16
125
3.0
18
12
8
24
319
22593.0695 Support Leg
22593.0695
Stahl
80
M16
150
3.0
18
12
8
24
360
22593.0700 Support Leg
22593.0700
Stahl
80
M16
200
3.0
18
12
8
24
414
22593.0705 Support Leg
22593.0705
Stahl
80
M20
75
3.0
19
15
10
30
347
22593.0710 Support Leg
22593.0710
Stahl
80
M20
100
3.0
19
15
10
30
390
22593.0715 Support Leg
22593.0715
Stahl
80
M20
125
3.0
19
15
10
30
450
22593.0720 Support Leg
22593.0720
Stahl
80
M20
150
3.0
19
15
10
30
494
22593.0725 Support Leg
22593.0725
Stahl
80
M20
200
3.0
19
15
10
30
595
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表