目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22594. - Support Legs impact cushioning
Halder
Standard Parts
Machine and Fixture Elements
EH 22594. Support Legs, impact cushioning
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22594/eh_22594.prj},{NB=EH 22594.0030 Stellfüße},{BESTNR=22594.0030},{D1=32},{L=65},{D2=M8},{H1=18},{H2=2.0},{SW=4},{BELAST=840},{TEMPMIN=-30},{TEMPMAX=120},{G=40},{R=0.800},{RR=5.516},{LL=19.516},{DD=28.500},{D3=9.000},{SWL=5.000},{D2X=8},{SWLL=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
[mm]
L
[mm]
D2
thread
ⁿ/ₐ
H1
[mm]
H2
[mm]
SW
[mm]
BELAST
Load capacity for static load
ⁿ/ₐ
TEMPMIN
Temperature min.
[°C]
TEMPMAX
Temperature max.
[°C]
G
Weight
[g]
22594.0005 Support Leg
22594.0005
19
30
M6
14
1.5
3
240
-30
120
12
22594.0010 Support Leg
22594.0010
19
45
M6
14
1.5
3
240
-30
120
14
22594.0015 Support Leg
22594.0015
25
30
M6
16
1.5
3
540
-30
120
20
22594.0020 Support Leg
22594.0020
25
45
M6
16
1.5
3
540
-30
120
22
22594.0025 Support Leg
22594.0025
32
40
M8
18
2.0
4
840
-30
120
37
22594.0030 Support Leg
22594.0030
32
65
M8
18
2.0
4
840
-30
120
40
22594.0035 Support Leg
22594.0035
38
40
M8
20
2.0
4
920
-30
120
52
22594.0040 Support Leg
22594.0040
38
65
M8
20
2.0
4
920
-30
120
57
22594.0045 Support Leg
22594.0045
50
45
M10
22
2.5
5
2500
-30
120
100
22594.0050 Support Leg
22594.0050
50
70
M10
22
2.5
5
2500
-30
120
110
22594.0055 Support Leg
22594.0055
64
45
M10
26
2.5
5
3700
-30
120
150
22594.0060 Support Leg
22594.0060
64
70
M10
26
2.5
5
3700
-30
120
177
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表