目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22630. - Locating and Seating Pins DIN 6321 / Locating Pins, cylindric, DIN 6321, form B
Halder
Standard Parts
Machine and Fixture Elements
EH 22630. Locating and Seating Pins, DIN 6321
Locating Pin, cylindric, DIN 6321, form B
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2263_b/eh_2263_5/eh_2263_5.prj},{NB=EH 22630.0032 Aufnahmebolzen},{BESTNR=22630.0032},{BESTNR1=2263.032},{LAN=kurz},{AUS=Aufnahmebolzen zylidrisch DIN 6321 Form B},{D1=25},{L1=15},{D2=12},{L2=18},{L4=9},{G=66},{L3=2.5},{FUNC=Applying, Positioning, Supporting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
LAN
length
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
g6
[mm]
L1
[mm]
D2
n6
[mm]
L2
[mm]
L4
[mm]
G
weight
[g]
22630.0020 Locating Pin
22630.0020
short
Locating Pin, cylindric, ...
6
7
4
6
4
2
22630.0022 Locating Pin
22630.0022
short
Locating Pin, cylindric, ...
8
10
6
9
6
6
22630.0024 Locating Pin
22630.0024
short
Locating Pin, cylindric, ...
10
10
6
9
6
7
22630.0026 Locating Pin
22630.0026
short
Locating Pin, cylindric, ...
12
10
6
9
6
8
22630.0028 Locating Pin
22630.0028
short
Locating Pin, cylindric, ...
16
13
8
12
8
21
22630.0030 Locating Pin
22630.0030
short
Locating Pin, cylindric, ...
20
15
12
18
9
40
22630.0032 Locating Pin
22630.0032
short
Locating Pin, cylindric, ...
25
15
12
18
9
66
22630.0021 Locating Pin
22630.0021
long
Locating Pin, cylindric, ...
6
12
4
6
4
3
22630.0023 Locating Pin
22630.0023
long
Locating Pin, cylindric, ...
8
16
6
9
6
8
22630.0025 Locating Pin
22630.0025
long
Locating Pin, cylindric, ...
10
18
6
9
6
10
22630.0027 Locating Pin
22630.0027
long
Locating Pin, cylindric, ...
12
18
6
9
6
12
22630.0029 Locating Pin
22630.0029
long
Locating Pin, cylindric, ...
16
22
8
12
8
31
22630.0031 Locating Pin
22630.0031
long
Locating Pin, cylindric, ...
20
25
12
18
9
64
22630.0033 Locating Pin
22630.0033
long
Locating Pin, cylindric, ...
25
25
12
18
9
98
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表