目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22731. - Self-Aligning Pads / with male thread, flat-faced ball, ribbed
Halder
Standard Parts
Machine and Fixture Elements
EH 22731. Self-Aligning Pads with self-resetting
with male thread, flat-faced ball, ribbed
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22731/eh_22731_2/eh_22731_2n_asmtab.prj},{NB=22731.0319 Pendelauflage (0)},{BESTNR=22731.0319},{AUS=mit Aussengewinde, Kugel abgeflacht, Auflageflaeche geiffelt},{MAT=Vergütungsstahl},{D1=20},{D2=M 10},{ROT=0},{DNDM=10.000},{DKDM=8.160},{D3=10.5},{L1=18},{L2=10},{KG=16},{SW=17},{BESTA=25},{G=40.0},{A=3.200},{L3=7.800},{L4=2.000},{D5=10.500},{L5=0.000},{BR=1.500},{AR=1.800},{N=5.000},{VERS=4.000},{D31=17.400},{L6=21.96370},{L7=6.03630},{SI=0.750},{PPATH=eh_22731_2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
[mm]
D2
thread
ⁿ/ₐ
D3
[mm]
L1
[mm]
L2
[mm]
KG
Ball
[mm]
SW
[mm]
BESTA
max. load capacity for static load/max.
ⁿ/ₐ
G
weight
[g]
22731.0312 Self-Aligning ...
22731.0312
with male thread, flat-fa...
Heat-treated steel
13
M 6
7.2
13
8
10
11
10
13.0
22731.0313 Self-Aligning ...
22731.0313
with male thread, flat-fa...
Heat-treated steel
13
M 8
7.2
13
8
10
11
10
14.0
22731.0318 Self-Aligning ...
22731.0318
with male thread, flat-fa...
Heat-treated steel
20
M 8
10.5
18
10
16
17
25
39.0
22731.0319 Self-Aligning ...
22731.0319
with male thread, flat-fa...
Heat-treated steel
20
M 10
10.5
18
10
16
17
25
40.0
22731.0320 Self-Aligning ...
22731.0320
with male thread, flat-fa...
Heat-treated steel
20
M 12
10.5
18
12
16
17
25
44.0
22731.0330 Self-Aligning ...
22731.0330
with male thread, flat-fa...
Heat-treated steel
30
M 16
20.0
27
16
25
27
90
152.0
22731.0350 Self-Aligning ...
22731.0350
with male thread, flat-fa...
Heat-treated steel
50
M 20
34.5
35
20
40
41
165
487.0
22731.0360 Self-Aligning ...
22731.0360
with male thread, flat-fa...
Heat-treated steel
50
M 24
34.5
35
24
40
41
165
521.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表