目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22980. - Swing Bolts DIN 444, form B, quality 8.8
Halder
Standard Parts
Machine and Fixture Elements
EH 22980. Swing Bolts, DIN 444, form B, quality 8.8
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2298/eh_2298.prj},{NB=EH 22980.0108 Augenschraube},{BESTNR=22980.0108},{BESTNR1=2298.108},{D1=M 10},{DNDM=10.000},{DKDM=8.160},{L=100},{D2=10},{D3=20},{B=26},{S=12},{G=70},{DK=8.500},{R1=10.000},{R2=4.000},{FUNC=Connecting, Locking}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
thread
ⁿ/ₐ
L
[mm]
D2
H7
[mm]
D3
[mm]
B
[mm]
S
-0,2
[mm]
G
weight
[g]
22980.0081 Swing Bolt
22980.0081
M 8
40
8
18
22
9
25
22980.0084 Swing Bolt
22980.0084
M 8
60
8
18
22
9
33
22980.0103 Swing Bolt
22980.0103
M 10
50
10
20
26
12
39
22980.0106 Swing Bolt
22980.0106
M 10
75
10
20
26
12
55
22980.0108 Swing Bolt
22980.0108
M 10
100
10
20
26
12
70
22980.0122 Swing Bolt
22980.0122
M 12
60
12
25
30
14
71
22980.0125 Swing Bolt
22980.0125
M 12
80
12
25
30
14
89
22980.0128 Swing Bolt
22980.0128
M 12
120
12
25
30
14
124
22980.0163 Swing Bolt
22980.0163
M 16
80
16
32
38
17
164
22980.0168 Swing Bolt
22980.0168
M 16
150
16
32
44
17
275
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表