目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 25071. - Set Collars, for quick setting
Halder
Standard Parts
Machine Elements
EH 25071. Set Collars, for quick setting
Powered by
CAD模型選擇
{halder/normalien/maschinenelemente/eh_25071/eh_25071_1.prj},{NB=EH 25071.0012 Stellring},{BESTNR=25071.0012},{D1=12},{D2=40},{D3=25},{D4=22.4},{D5=31},{L1=27.5},{L2=7},{L3=1.7},{L4=3.15},{L5=0.5},{F=350},{G=30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
+0.1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
F
Holding force axial, one-sided
[N]
G
Weight
[g]
EH 25071.0008 Set Collar
25071.0008
8
40
25
22.4
31
27.5
7
1.7
3.15
0.5
250
31
EH 25071.0010 Set Collar
25071.0010
10
40
25
22.4
31
27.5
7
1.7
3.15
0.5
250
30
EH 25071.0012 Set Collar
25071.0012
12
40
25
22.4
31
27.5
7
1.7
3.15
0.5
350
30
EH 25071.0015 Set Collar
25071.0015
15
40
25
22.4
31
27.5
7
1.7
3.15
0.5
350
28
EH 25071.0016 Set Collar
25071.0016
16
40
25
22.4
31
27.5
7
1.7
3.15
0.5
380
27
EH 25071.0020 Set Collar
25071.0020
20
55
30
27.4
37
32.5
7
1.7
2.65
0.5
320
51
EH 25071.0022 Set Collar
25071.0022
22
55
30
27.4
37
32.5
7
1.7
2.65
0.5
320
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表