目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1510 - Consoles
Halder
Modular Jig and Fixture Systems
Hole and Dowel Systems
Hole and Dowel System L12
EH 1510 Consoles
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/lochsysteme/lochsystem_l12/eh_15102_konsolen/eh_15102.prj},{NB=1510.200 Konsole},{BESTNR=1510.200},{BESTNR1=EH_15102},{B=78},{D1=12},{D2=M 12},{NDM=12.000},{KDM=10.106},{L1=-},{L1Y=0},{G=14500},{SYSTEM=L 12},{L=250},{L1X=24},{H=200},{L2=186},{L3=136},{H1=15},{H2=40},{X1=40},{X2=15.000},{A1=55},{A2=124},{A3=74},{R1=4},{R2=10},{LA=50},{E1=30.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
B
[mm]
D1
[mm]
D2
thread
ⁿ/ₐ
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
1510.200 Console
1510.200
78
12
M 12
14500
L 12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表