目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1605 - Clamping Angles
Halder
Modular Jig and Fixture Systems
Hole and Dowel Systems
Hole and Dowel System L16
EH 1605 Clamping Angles
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/lochsysteme/lochsystem_l16/eh_16057_aufspannwinkel/eh_16057.prj},{NB=1605.700 Aufspannwinkel},{BESTNR=1605.700},{BESTNR1=EH_16057},{G=76000},{SYSTEM=L16},{B=198},{H=620},{L=350},{H1=35.000},{H2=90.000},{H3=65.000},{L1=42},{L2=75},{L3=47.000},{B1=28.000},{N0=3.000},{N1=11.000},{N2=3.000},{LA=50.000},{LAX=100.000},{LAY=50.000},{D=16},{AX=25.000},{AY=105.000},{AY1=90.000},{AY2=110.000},{RF=15.000},{R=5.000},{R1=20.000},{R2=50.000},{L4=21.000},{D2=M 16},{NDM=16.000},{KDM=13.835},{Y=16},{YA=17.500},{YB=26.000},{YC=17.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
1605.700 Clamping Angle
1605.700
76000
L16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表